/content/hbtbt/au/en/search-results.html

    Parts & Accessories

    M4100 Series Thermoelectric Actuator Parts and Accessories

    Accessories for M4410 series thermo-electric actuators

    Overview

    Connector cables of various lengths, materials, and quantities, to adapt the actuator to the application needs. Valve adapters for mounting the actuator on valves of varying closing dimensions.

    Others
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    V5005
    application/pdf 1.06 MB
    9/15/2023
    1.06 MB
    M4100E/K - Product Data (English)
    application/pdf 443.72 KB
    7/31/2023
    443.72 KB
    M4410E/K - Produkt Datenblatt (German)
    application/pdf 425.93 KB
    7/31/2023
    425.93 KB
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    V5005
    application/pdf 1.06 MB
    9/15/2023
    1.06 MB
    M4100E/K - Product Data (English)
    application/pdf 443.72 KB
    7/31/2023
    443.72 KB
    M4410E/K - Produkt Datenblatt (German)
    application/pdf 425.93 KB
    7/31/2023
    425.93 KB
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    3.82 MB
    7/31/2023
    V5005
    1.06 MB
    9/15/2023
    M4100E/K - Product Data (English)
    443.72 KB
    7/31/2023
    M4410E/K - Produkt Datenblatt (German)
    425.93 KB
    7/31/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    M44-MOD-1M
    Connector Cable, 1m Length, 3x0.22mm2, Cable With Plug, 10 Piece
    M44-MOD-1M
    Connector Cable, 1m Length, 3x0.22mm2, Cable With Plug, 10 Piece
    M44-MOD-1M/U
    Connector Cable, 1m Length, 3x0.22mm2, Cable With Plug, 1 Piece
    M44-MOD-1M/U
    Connector Cable, 1m Length, 3x0.22mm2, Cable With Plug, 1 Piece
    M44-MOD-3M
    Connector Cable, 3m Length, 3x0.22mm2, 10 Piece
    M44-MOD-3M
    Connector Cable, 3m Length, 3x0.22mm2, 10 Piece
    M44-VA50
    Valve Adapter, M30x1.5, 10 Pieces, 10.5mm Closing Dimension
    M44-VA50
    Valve Adapter, M30x1.5, 10 Pieces, 10.5mm Closing Dimension