/content/hbtbt/au/en/search-results.html

    Parts & Accessories

    MLxx20/21/25 Linear Valve Actuator Parts and Accessories

    MLxx20/21/25 Linear Valve Actuator Parts and Accessories

    Overview

    Parts and accessories for use with large linear valve actuators, to enhance features, performance, or adhere to application needs. Products include auxiliary switches, feedbak potentiometers, high temperature kits, and actuator covers.

    Others
    Name
    Description
    File Size
    Date
    Size
    EU Declaration of Conformity
    application/pdf 3.36 MB
    10/1/2021
    3.36 MB
    EU Declaration of Conformity
    application/pdf 3.36 MB
    10/1/2021
    3.36 MB
    EU Declaration of Conformity
    application/pdf 3.44 MB
    10/1/2021
    3.44 MB
    43191679-001/002/007/008 Auxiliary Potentiometers for Electric Valve Actuators Installation Instructions
    application/pdf 611.05 KB
    12/1/2015
    611.05 KB
    HIGH-TEMPERATURE KIT FOR LINEAR VALVES
    application/pdf 670.46 KB
    6/21/2023
    670.46 KB
    43191679-011/012 Auxiliary Potentiometer Installation Instructions
    application/pdf 298.21 KB
    1/1/2019
    298.21 KB
    43191680-001/-002 Auxiliary Switches Installation Instructions
    application/pdf 267.91 KB
    12/1/2015
    267.91 KB
    43191680-205 AUXILIARY SWITCHES Installation Instructions
    application/pdf 334.97 KB
    4/1/2016
    334.97 KB
    43191680-005 Auxiliary Switches Installation Instructions
    application/pdf 263.33 KB
    12/1/2015
    263.33 KB
    ML6421A,B Elektrischer Ventilstellantrieb 1800N für 3-Punkt-Ansteuerung (A3N - A4N)
    application/pdf 186.73 KB
    5/14/2023
    186.73 KB
    FEMA Pressure Switch and thermostat type range
    application/pdf 250.54 KB
    7/17/2024
    250.54 KB
    ML6420A/ML6425A,B MOTEURS ELECTRIQUES LINEAIRES FICHE PRODUIT
    application/pdf 255.82 KB
    1/1/2013
    255.82 KB
    ML7421A,B Electric Linear Valve Actuators Specification Data
    application/pdf 249.2 KB
    7/1/2017
    249.2 KB
    ML6420A/ML6425A,B Electric Linear Valve Actuators Specification Data
    application/pdf 740.7 KB
    8/1/2021
    740.7 KB
    ML6421A,B MOTEURS ELECTRIQUES LINEAIRES
    application/pdf 93.8 KB
    5/14/2023
    93.8 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    43191680-102 Auxiliary Switch Installation Instructions
    application/pdf 156.48 KB
    1/1/1997
    156.48 KB
    43191680-105 Auxiliary Switch Installation Instructions
    application/pdf 154.78 KB
    1/1/1997
    154.78 KB
    Name
    Description
    File Size
    Date
    Size
    43191680-102 Auxiliary Switch Installation Instructions
    application/pdf 156.48 KB
    1/1/1997
    156.48 KB
    EU Declaration of Conformity
    application/pdf 3.36 MB
    10/1/2021
    3.36 MB
    EU Declaration of Conformity
    application/pdf 3.36 MB
    10/1/2021
    3.36 MB
    EU Declaration of Conformity
    application/pdf 3.44 MB
    10/1/2021
    3.44 MB
    43191679-001/002/007/008 Auxiliary Potentiometers for Electric Valve Actuators Installation Instructions
    application/pdf 611.05 KB
    12/1/2015
    611.05 KB
    HIGH-TEMPERATURE KIT FOR LINEAR VALVES
    application/pdf 670.46 KB
    6/21/2023
    670.46 KB
    43191679-011/012 Auxiliary Potentiometer Installation Instructions
    application/pdf 298.21 KB
    1/1/2019
    298.21 KB
    43191680-001/-002 Auxiliary Switches Installation Instructions
    application/pdf 267.91 KB
    12/1/2015
    267.91 KB
    43191680-205 AUXILIARY SWITCHES Installation Instructions
    application/pdf 334.97 KB
    4/1/2016
    334.97 KB
    43191680-005 Auxiliary Switches Installation Instructions
    application/pdf 263.33 KB
    12/1/2015
    263.33 KB
    ML6421A,B Elektrischer Ventilstellantrieb 1800N für 3-Punkt-Ansteuerung (A3N - A4N)
    application/pdf 186.73 KB
    5/14/2023
    186.73 KB
    FEMA Pressure Switch and thermostat type range
    application/pdf 250.54 KB
    7/17/2024
    250.54 KB
    ML6420A/ML6425A,B MOTEURS ELECTRIQUES LINEAIRES FICHE PRODUIT
    application/pdf 255.82 KB
    1/1/2013
    255.82 KB
    ML7421A,B Electric Linear Valve Actuators Specification Data
    application/pdf 249.2 KB
    7/1/2017
    249.2 KB
    ML6420A/ML6425A,B Electric Linear Valve Actuators Specification Data
    application/pdf 740.7 KB
    8/1/2021
    740.7 KB
    ML6421A,B MOTEURS ELECTRIQUES LINEAIRES
    application/pdf 93.8 KB
    5/14/2023
    93.8 KB
    43191680-105 Auxiliary Switch Installation Instructions
    application/pdf 154.78 KB
    1/1/1997
    154.78 KB
    Name
    Description
    File Size
    Date
    Size
    EU Declaration of Conformity
    3.36 MB
    10/1/2021
    EU Declaration of Conformity
    3.36 MB
    10/1/2021
    EU Declaration of Conformity
    3.44 MB
    10/1/2021
    43191679-001/002/007/008 Auxiliary Potentiometers for Electric Valve Actuators Installation Instructions
    611.05 KB
    12/1/2015
    HIGH-TEMPERATURE KIT FOR LINEAR VALVES
    670.46 KB
    6/21/2023
    43191679-011/012 Auxiliary Potentiometer Installation Instructions
    298.21 KB
    1/1/2019
    43191680-001/-002 Auxiliary Switches Installation Instructions
    267.91 KB
    12/1/2015
    43191680-205 AUXILIARY SWITCHES Installation Instructions
    334.97 KB
    4/1/2016
    43191680-005 Auxiliary Switches Installation Instructions
    263.33 KB
    12/1/2015
    ML6421A,B Elektrischer Ventilstellantrieb 1800N für 3-Punkt-Ansteuerung (A3N - A4N)
    186.73 KB
    5/14/2023
    FEMA Pressure Switch and thermostat type range
    250.54 KB
    7/17/2024
    ML6420A/ML6425A,B MOTEURS ELECTRIQUES LINEAIRES FICHE PRODUIT
    255.82 KB
    1/1/2013
    ML7421A,B Electric Linear Valve Actuators Specification Data
    249.2 KB
    7/1/2017
    ML6420A/ML6425A,B Electric Linear Valve Actuators Specification Data
    740.7 KB
    8/1/2021
    ML6421A,B MOTEURS ELECTRIQUES LINEAIRES
    93.8 KB
    5/14/2023
    43191680-102 Auxiliary Switch Installation Instructions
    156.48 KB
    1/1/1997
    43191680-105 Auxiliary Switch Installation Instructions
    154.78 KB
    1/1/1997
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    43191679-007
    Linear Valve Actuator Accessory, 10kOhm feedback potentiometer, for ML6421 actuators with 20mm stroke
    43191679-007
    Linear Valve Actuator Accessory, 10kOhm feedback potentiometer, for ML6421 actuators with 20mm stroke
    43191679-011
    Linear Valve Actuator Accessory, 10kOhm feedback potentiometer, for ML6420 and ML6425 actuators
    43191679-011
    Linear Valve Actuator Accessory, 10kOhm feedback potentiometer, for ML6420 and ML6425 actuators
    43191680-002
    Actuator Dual Auxiliary Switch, 250V, Corella Actuators ML6421 ML7421
    43191680-002
    Actuator Dual Auxiliary Switch, 250V, Corella Actuators ML6421 ML7421
    43191680-005
    Actuator Dual Auxiliary Switch, Creval Actuators ML6420 ML6425, 250V, 5A resistive, 3A inductive.
    43191680-005
    Actuator Dual Auxiliary Switch, Creval Actuators ML6420 ML6425, 250V, 5A resistive, 3A inductive.
    43191680-205
    Actuator Dual Auxiliary Switch, 250V, Creval Actuators ML6420 ML6425 ML7420 ML7425
    43191680-205
    Actuator Dual Auxiliary Switch, 250V, Creval Actuators ML6420 ML6425 ML7420 ML7425