/content/hbtbt/au/en/search-results.html

    Rotary Actuators

    M5004 Series Replacement Actuators for V5004TF Series PICVs

    Replacement Actuator for V5004TF Series PICVs - each actuator must be matched to the correct valve for correct performance

    Overview
    Electromotive actuators M5004 -24V are used with many kind of control systems used for HVAC applications, including ON/OFF, floating, proportional managed by thermostat or BMS handling analogue signals or PWM digital, of HVAC installations where V5004TF PICV balancing valves are used. The 24V electromotive actuator is to drive Pressure Independent Control Valve Honeywell V5004TF series. It can be completely configurable through the on board display and controlling buttons.Features & Benefits:
    • Used with many kind of control systems
    • IP54 Protection provided
    • Easy fitting gear
    Certifications:
    • CE
    Specifications

    Others

    • Maximum Valve Media Temperature
      • -10 - 120 degree Celsius
    • Minimum Storage Temperature
      • -20 degree Celsius
    • Maximum Storage Temperature
      • 80 degree Celsius
    • Maximum Operating Ambient Temperature
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius

    Others

    • Maximum Valve Media Temperature
      • -10 - 120 degree Celsius
    • Minimum Storage Temperature
      • -20 degree Celsius
    • Maximum Storage Temperature
      • 80 degree Celsius
    • Maximum Operating Ambient Temperature
      • 60 degree Celsius
    • Minimum Operating Ambient Temperature
      • -20 degree Celsius
    • Maximum Valve Media Temperature : -10 - 120 degree Celsius
    • Minimum Storage Temperature : -20 degree Celsius
    • Maximum Storage Temperature : 80 degree Celsius
    • Maximum Operating Ambient Temperature : 60 degree Celsius
    • Minimum Operating Ambient Temperature : -20 degree Celsius
    Others
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    application/pdf 3.82 MB
    7/31/2023
    3.82 MB
    Name
    Description
    File Size
    Date
    Size
    V5004T Kombi-QM Pressure Independent Balancing and Control Valve
    3.82 MB
    7/31/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list