/content/hbtbt/au/en/search-results.html

    Rotary Actuators

    MSxx03 27 lb-in. and MSxx05 44 lb-in. Spring Return Direct Coupled Actuators

    MS3103, MS3105, MS4103, MS4105, MS7403, MS7405, MS7503, MS7505, MS8103, MS8105 Spring Return Direct Coupled Actuators (DCA) are used within heating, ventilating, and air-conditioning (HVAC) systems.

    Overview

    MS3103, MS3105, MS4103, MS4105, MS7403, MS7405, MS7503, MS7505, MS8103, MS8105 Spring Return Direct Coupled Actuators (DCA) are used within heating, ventilating, and air-conditioning (HVAC) systems. They can drive a variety of quarter-turn, final control elements requiring spring return fail-safe operation.

    Applications include volume control dampers, mounted directly to the drive shaft or remotely (with the use of accessory hardware), quarter-turn rotary valves, such as ball or butterfly valves mounted directly to the drive shaft and linear stroke globe or cage valves mounted with linkages to provide linear actuation.

    Features & Benefits:
    • Brushless DC submotor with electronic stall protection on all models
    • Self-centering shaft adaptor (shaft coupling) for wide range of shaft sizes
    • Models available for use with two-position, SPST, line- or low-voltage controls
    • Models available with combined floating and modulating control in a single device
    • Models available with an internal end switch
    • Access cover to facilitate connectivity
    • Durable plastic housing with built-in mechanical end limits
    • Spring return direction field selectable
    • Shaft position indicator and scale
    • Integral 1/2 in. NPSM conduit connection on some models
    Certifications:
    • UL (cUL) listed
    • CE EMC 2004/108/EC
    • CE Certification Low Voltage Directive 2006/95/EC
    • IEC 60730-1 and Part 2-14
    • C-Tick N314
    • Plenum rated per UL873
    • UL1097 for Double Insulation
    Others
    Name
    Description
    File Size
    Date
    Size
    MSxx03 27 lb-in. and MSxx05 44 lb-in. Spring Return DCAs Specification Datalb-in. Spring Return DCAs Specification Data
    application/pdf 279.29 KB
    8/9/2023
    279.29 KB
    Honeywell Spring Return Direct Coupled Actuators Guide Spec
    application/pdf 143.05 KB
    7/25/2023
    143.05 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    MSxx03 and MSxx05 Spring Return DCAs Installation Instructions
    application/pdf 1.78 MB
    8/9/2023
    1.78 MB
    NOTICE D’INSTALLATION
    application/pdf 1.87 MB
    8/9/2023
    1.87 MB
    Direct Coupled Actuator (DCA) Wiring Guide
    application/pdf 525.49 KB
    8/9/2023
    525.49 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Donnees Techniques des Actionneurs a accouplement direct avec ressort de rappel series 3 Nm et 5 Nm
    application/pdf 236.12 KB
    3/1/2015
    236.12 KB
    Name
    Description
    File Size
    Date
    Size
    MSxx03 and MSxx05 Spring Return DCAs Installation Instructions
    application/pdf 1.78 MB
    8/9/2023
    1.78 MB
    NOTICE D’INSTALLATION
    application/pdf 1.87 MB
    8/9/2023
    1.87 MB
    MSxx03 27 lb-in. and MSxx05 44 lb-in. Spring Return DCAs Specification Datalb-in. Spring Return DCAs Specification Data
    application/pdf 279.29 KB
    8/9/2023
    279.29 KB
    Honeywell Spring Return Direct Coupled Actuators Guide Spec
    application/pdf 143.05 KB
    7/25/2023
    143.05 KB
    Donnees Techniques des Actionneurs a accouplement direct avec ressort de rappel series 3 Nm et 5 Nm
    application/pdf 236.12 KB
    3/1/2015
    236.12 KB
    Direct Coupled Actuator (DCA) Wiring Guide
    application/pdf 525.49 KB
    8/9/2023
    525.49 KB
    Name
    Description
    File Size
    Date
    Size
    MSxx03 27 lb-in. and MSxx05 44 lb-in. Spring Return DCAs Specification Datalb-in. Spring Return DCAs Specification Data
    279.29 KB
    8/9/2023
    Honeywell Spring Return Direct Coupled Actuators Guide Spec
    143.05 KB
    7/25/2023
    MSxx03 and MSxx05 Spring Return DCAs Installation Instructions
    1.78 MB
    8/9/2023
    NOTICE D’INSTALLATION
    1.87 MB
    8/9/2023
    Direct Coupled Actuator (DCA) Wiring Guide
    525.49 KB
    8/9/2023
    Donnees Techniques des Actionneurs a accouplement direct avec ressort de rappel series 3 Nm et 5 Nm
    236.12 KB
    3/1/2015
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MS3103J1030/U
    Direct Coupled Actuator, Spring Return, 27 lb-in, 3 Nm, 24 Vac, Sylk Enabled
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7505A-c2-6
    MS3103J1030/U
    Direct Coupled Actuator, Spring Return, 27 lb-in, 3 Nm, 24 Vac, Sylk Enabled
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7505A-c2-6
    MS3105J3030/U
    Direct Coupled Actuator, Spring Return, 44 lb-in, 5 Nm, 24 Vac, Sylk Enabled
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7505A-c2-6
    MS3105J3030/U
    Direct Coupled Actuator, Spring Return, 44 lb-in, 5 Nm, 24 Vac, Sylk Enabled
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7505A-c2-6
    MS4103A1030/U
    Direct Coupled Actuator, Spring Return, 27 lb-in, 3 Nm, 100-250 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7505A-c2-6
    MS4103A1030/U
    Direct Coupled Actuator, Spring Return, 27 lb-in, 3 Nm, 100-250 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7505A-c2-6
    MS4103A1130/U
    Direct Coupled Actuator, Spring Return, 27 lb-in, 3 Nm, 100-250 Vac, 2-position (SPST), 1x Aux Switc
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms4103a1130-u-damper-actuator
    MS4103A1130/U
    Direct Coupled Actuator, Spring Return, 27 lb-in, 3 Nm, 100-250 Vac, 2-position (SPST), 1x Aux Switc
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms4103a1130-u-damper-actuator
    MS4105A1030/U
    Direct Coupled Actuator, Spring Return, 30 lb-in, 100-250 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms4105a1030-u-damper-actuator-spring-return-44-lb-in-primaryimage
    MS4105A1030/U
    Direct Coupled Actuator, Spring Return, 30 lb-in, 100-250 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms4105a1030-u-damper-actuator-spring-return-44-lb-in-primaryimage
    MS4105A1130/U
    Direct Coupled Actuator, Spring Return, 30 lb-in, 100-250 Vac, 2-position (SPST), 1x Aux Switc
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms4105a1130-u-damper-actuator-spring-return-44-lb-in
    MS4105A1130/U
    Direct Coupled Actuator, Spring Return, 30 lb-in, 100-250 Vac, 2-position (SPST), 1x Aux Switc
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms4105a1130-u-damper-actuator-spring-return-44-lb-in
    MS7405A2030/U
    Direct Coupled Actuator, Spring Return, 44 lb-in, 5 Nm, 24 Vac, Modulating (2-10 Vdc, 3k), Floating, 3-Position
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7505A-c2-6
    MS7405A2030/U
    Direct Coupled Actuator, Spring Return, 44 lb-in, 5 Nm, 24 Vac, Modulating (2-10 Vdc, 3k), Floating, 3-Position
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7505A-c2-6
    MS7503A2030/U
    Direct Coupled Actuator, Spring Return, 27 lb-in, 3 Nm, 24 Vac, Modulating (02-10 Vdc), Floating
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7503A2030-image
    MS7503A2030/U
    Direct Coupled Actuator, Spring Return, 27 lb-in, 3 Nm, 24 Vac, Modulating (02-10 Vdc), Floating
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7503A2030-image
    MS7505A2030/U
    Direct Coupled Actuator, Spring Return, 44 lb-in, 5 Nm, 24 Vac, Modulating (02-10 Vdc), Floating
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7503A2030-image
    MS7505A2030/U
    Direct Coupled Actuator, Spring Return, 44 lb-in, 5 Nm, 24 Vac, Modulating (02-10 Vdc), Floating
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7503A2030-image
    MS7505A2130/U
    Direct Coupled Actuator, Spring Return, 44 lb-in, 5 Nm, 24 Vac, Modulating (02-10 Vdc), Floating, 1x Aux Switc
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms7505a2130-u-damper-actuator-spring-return-44-lb-in
    MS7505A2130/U
    Direct Coupled Actuator, Spring Return, 44 lb-in, 5 Nm, 24 Vac, Modulating (02-10 Vdc), Floating, 1x Aux Switc
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ms7505a2130-u-damper-actuator-spring-return-44-lb-in