/content/hbtbt/au/en/search-results.html

    Rotary Actuators

    MSxx10 88 lb-in. and MSxx20 175 lb-in. Spring Return Direct Coupled Actuators

    MS3110, MS3120, MS4110, MS4120, MS7510, MS7520, MS8110, MS8120 Spring Return Direct Coupled Actuators (DCA) are used within heating, ventilating, and air-conditioning (HVAC) systems.

    Overview

    MS3110, MS3120, MS4110, MS4120, MS7510, MS7520, MS8110, MS8120 Spring Return Direct Coupled Actuators (DCA) are used within heating, ventilating, and air-conditioning (HVAC) systems. They can drive a variety of quarter-turn, final control elements requiring spring return fail-safe operation.

    Applications include volume control dampers, mounted directly to the drive shaft or remotely (with the use of accessory hardware), quarter-turn rotary valves, such as ball or butterfly valves mounted directly to the drive shaft and linear stroke globe or cage valves mounted with linkages to provide linear actuation.

    Features & Benefits:
    • Brushless DC submotor with electronic stall protection for floating/modulating models
    • Floating/Modulating models can provide twoposition (SPST) control
    • Brush DC submotor with electronic stall protection for two-position models
    • Self-centering shaft adapter (shaft coupling) for wide range of shaft sizes
    • Access cover to facilitate connectivity
    • Metal housing with built-in mechanical end limits
    • Spring return direction field-selectable
    • Shaft position indicator and scale
    • Manual winding capability with locking function
    • Sylk-enabled models available
    Certifications:
    • UL (cUL) listed
    • Plenum-rated per UL2043
    • CE 89/336/ECC, 73/23/EEC
    • C-Tick N314
    Others
    Name
    Description
    File Size
    Date
    Size
    MSxx10 Series 88 lb-in. Spring Return DCAs Specification Data
    application/pdf 306.55 KB
    8/9/2023
    306.55 KB
    Honeywell Spring Return Direct Coupled Actuators Guide Spec
    application/pdf 143.05 KB
    7/25/2023
    143.05 KB
    MSxx20 Series 175 lb-in. Spring Return DCAs Specification Data
    application/pdf 298.43 KB
    7/19/2023
    298.43 KB
    Installation Instructions
    Name
    Description
    File Size
    Date
    Size
    MSxx10, MSxx20, S10, S20 Series DCAs Installation Instructions
    application/pdf 396.67 KB
    7/19/2023
    396.67 KB
    Direct Coupled Actuator (DCA) Wiring Guide
    application/pdf 525.49 KB
    8/9/2023
    525.49 KB
    Data Sheet
    Name
    Description
    File Size
    Date
    Size
    Series MSxx10, MSxx20 Actionneurs a Accouplement Direct a Ressort de Rappel Donnees Sur le Produit
    application/pdf 2.11 MB
    12/1/2015
    2.11 MB
    MSxx10, MSxx20 Series Spring Return DCAs Product Data
    application/pdf 1.77 MB
    10/1/2019
    1.77 MB
    Name
    Description
    File Size
    Date
    Size
    MSxx10, MSxx20, S10, S20 Series DCAs Installation Instructions
    application/pdf 396.67 KB
    7/19/2023
    396.67 KB
    Series MSxx10, MSxx20 Actionneurs a Accouplement Direct a Ressort de Rappel Donnees Sur le Produit
    application/pdf 2.11 MB
    12/1/2015
    2.11 MB
    MSxx10 Series 88 lb-in. Spring Return DCAs Specification Data
    application/pdf 306.55 KB
    8/9/2023
    306.55 KB
    Direct Coupled Actuator (DCA) Wiring Guide
    application/pdf 525.49 KB
    8/9/2023
    525.49 KB
    MSxx10, MSxx20 Series Spring Return DCAs Product Data
    application/pdf 1.77 MB
    10/1/2019
    1.77 MB
    Honeywell Spring Return Direct Coupled Actuators Guide Spec
    application/pdf 143.05 KB
    7/25/2023
    143.05 KB
    MSxx20 Series 175 lb-in. Spring Return DCAs Specification Data
    application/pdf 298.43 KB
    7/19/2023
    298.43 KB
    Name
    Description
    File Size
    Date
    Size
    MSxx10 Series 88 lb-in. Spring Return DCAs Specification Data
    306.55 KB
    8/9/2023
    Honeywell Spring Return Direct Coupled Actuators Guide Spec
    143.05 KB
    7/25/2023
    MSxx20 Series 175 lb-in. Spring Return DCAs Specification Data
    298.43 KB
    7/19/2023
    MSxx10, MSxx20, S10, S20 Series DCAs Installation Instructions
    396.67 KB
    7/19/2023
    Direct Coupled Actuator (DCA) Wiring Guide
    525.49 KB
    8/9/2023
    Series MSxx10, MSxx20 Actionneurs a Accouplement Direct a Ressort de Rappel Donnees Sur le Produit
    2.11 MB
    12/1/2015
    MSxx10, MSxx20 Series Spring Return DCAs Product Data
    1.77 MB
    10/1/2019
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MS3110J1008/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 24 Vac, Sylk Enabled
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS3110J1008/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 24 Vac, Sylk Enabled
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS3120J1007/U
    Direct Coupled Actuator, Spring Return, 175 lb-in, 20 Nm,24 Vac, Sylk Enabled
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS3120J1007/U
    Direct Coupled Actuator, Spring Return, 175 lb-in, 20 Nm,24 Vac, Sylk Enabled
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS4110A1002/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 100-250 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS4110A1002/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 100-250 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS4110A1200/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 100-250 Vac, 2-position (SPST), 2x Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS4110A1200/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 100-250 Vac, 2-position (SPST), 2x Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS4120A1001/U
    Direct Coupled Actuator, Spring Return, 175 lb-in, 20 Nm,100-250 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS4120A1001/U
    Direct Coupled Actuator, Spring Return, 175 lb-in, 20 Nm,100-250 Vac, 2-position (SPST)
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS4120A1209/U
    Direct Coupled Actuator, Spring Return, 175 lb-in, 20 Nm,100-250 Vac, 2-position (SPST), 2x Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS4120A1209/U
    Direct Coupled Actuator, Spring Return, 175 lb-in, 20 Nm,100-250 Vac, 2-position (SPST), 2x Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS7510A2008/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 24 Vac, Modulating (02-10 Vdc), Floating
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7510A2008-image
    MS7510A2008/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 24 Vac, Modulating (02-10 Vdc), Floating
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7510A2008-image
    MS7510A2206/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 24 Vac, Modulating (02-10 Vdc), Floating
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS7510A2206/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 24 Vac, Modulating (02-10 Vdc), Floating
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS7510H2209/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 24 Vac, Modulating (02-10 Vdc), Floating, Enhanced Model, 2x Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS7510H2209/U
    Direct Coupled Actuator, Spring Return, 88 lb-in, 10 Nm, 24 Vac, Modulating (02-10 Vdc), Floating, Enhanced Model, 2x Aux Switch
    https://honeywell.scene7.com/is/image/Honeywell65/MS7520-c1-3
    MS7520A2007/U
    S20010 DC MOTOR DIRECT DAMPER
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7520A2007-image
    MS7520A2007/U
    S20010 DC MOTOR DIRECT DAMPER
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-MS7520A2007-image