/content/hbtbt/au/en/search-results.html

    Accessories

    E5x Series Energy Meter Enclosure

    AE010 enclosure by Veris offers a mounting option for E5x Series energy meters that helps protect from tampering and the elements.

    Overview

    AE010 enclosure offers a mounting option for E5x Series energy meters that helps protect from tampering and the elements. The enclosure is equipped with DIN rail mounting hardware for easy installation and a NEMA 4X rating for durability. The optional AE011 key lock provides additional security from unwanted tampering.

    AE010 enclosure has an Enclosure base and an Enclosure cover with hinged, clear shield. It has optional keys, locking mechanism, and pin (sold separately as the Veris AE011), mounting screw caps, spacer block and cover retention screws.

    Features & Benefits:
    • NEMA 4x level protection, weather-proofing and durability
    • Clear front panel maximum visibility
    • Swing panel kit clean and pleasing look
    Certifications:
    • CE
    • UL
    • RoHS
    Specifications

    Others

    • Brand
      • Alerton

    Others

    • Brand
      • Alerton
    • Brand : Alerton
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list