Electrical Energy Meters
Honeywell EEM400C Series 3-Phase Energy Meter
Electrical Energy Meters, 3 Phases, Converter conncetion up to 1500A, LCD
Electrical energy meter for converter connection upto 1500 A, with direct reading of all relevant data, such as energy (total and partial), current and voltage for every phase and active and reactive power for every phase and for the three phases.
Features & Benefits:- Accuracy class B according to EN50470-3, accuracy class 1 according to IEC62053-21
- 7-digits display, clear read-out with 6 mm tall figures
- Backlighted LCD
- Metering of total and partial consumed energy, partial resettable
- CT ratio is blocked through a wire bridge
- Display of instantaneous power for each phase and all phases
- Display of voltage of each phase
- Display of current
- Reactive power for every and/or all phases available through interface
- Energy value readable without power supply
- Clear fault indication
- Input voltage: 3x 230/400V, 50Hz
- Input current: up to 1500A via external current transformer
- MID Certified
Others
Please Sign In to view part numbers available for purchase based on your account