/content/hbtbt/au/en/search-results.html

    Hydronic Meters

    EW773 Ultrasonic Hydronic Meter

    Ultrasonic Hydronic Meter by Honeywell is static compact heat or chilled water meter with electronic measurement based on the ultrasonic principle, consisting of an electronic energy calculator, an ultrasonic flow sensor and two temperature sensors.

    Overview

    Honeywell's Ultrasonic Hydronic Meter is static compact heat or chilled water meter with electronic measurement based on the ultrasonic principle, consisting of an electronic energy calculator, an ultrasonic flow sensor and two temperature sensors. It is used for metering of hydronic heating and/or cooling energy in hydronic systems based on volume, supply and return temperature. It has an electronic energy calculator with power supply and fixed or screwed cable connection to ultrasonic flow sensor.

    Features & Benefits:
    • High battery efficiency & battery lifetime is 11 years
    • High long term stability, tested and verified by independent AGFW test
    • Insensitive to dirt
    • Optionally with integrated radio, Open Metering Standard with a 868MHz frequency
    • Remote reading (AMR) with up to two add on plug & play modules
    Certifications:
    • Heating: MID class 2 (DE-10-MI004-PTB013)
    • Cooling: PTB K 7.2
    Specifications

    Others

    • Brand
      • CentraLine
    • Display Functions
      • LCD 8 cifre
      • LCD 8-digit
      • LCD 8-digitos
      • LCD 8-segments
      • LCD 8-segments
      • LCD 8-stellig
    • Measuring Process
      • Ultrasonic
      • Ultrasonic
    • Dynamic Range
      • 0.215277778
      • 1:250

    Others

    • Brand
      • CentraLine
    • Display Functions
      • LCD 8 cifre
      • LCD 8-digit
      • LCD 8-digitos
      • LCD 8-segments
      • LCD 8-segments
      • LCD 8-stellig
    • Measuring Process
      • Ultrasonic
      • Ultrasonic
    • Dynamic Range
      • 0.215277778
      • 1:250
    • Brand : CentraLine
    • Display Functions : LCD 8 cifre|LCD 8-digit|LCD 8-digitos|LCD 8-segments|LCD 8-segments|LCD 8-stellig
    • Measuring Process : Ultrasonic|Ultrasonic
    • Dynamic Range : 0.215277778|1:250
    Others
    Name
    Description
    File Size
    Date
    Size
    Contatori di calore ad ultrasuoni Serie EW773 per impianti di riscaldamento e raffrescamento DN15…100
    application/pdf 1.44 MB
    5/14/2023
    1.44 MB
    Ultrasonic energy meter
    application/pdf 1.24 MB
    4/5/2023
    1.24 MB
    Ultra energy meter sounds
    application/pdf 431.43 KB
    4/5/2023
    431.43 KB
    Contadores Hidrónicos Ultrasónicos Serie EW773 PARA APLICACIONES DE CALEFACCIÓN Y REFRIGERACIÓN
    application/pdf 274.72 KB
    5/14/2023
    274.72 KB
    Name
    Description
    File Size
    Date
    Size
    Contatori di calore ad ultrasuoni Serie EW773 per impianti di riscaldamento e raffrescamento DN15…100
    application/pdf 1.44 MB
    5/14/2023
    1.44 MB
    Ultrasonic energy meter
    application/pdf 1.24 MB
    4/5/2023
    1.24 MB
    Ultra energy meter sounds
    application/pdf 431.43 KB
    4/5/2023
    431.43 KB
    Contadores Hidrónicos Ultrasónicos Serie EW773 PARA APLICACIONES DE CALEFACCIÓN Y REFRIGERACIÓN
    application/pdf 274.72 KB
    5/14/2023
    274.72 KB
    Name
    Description
    File Size
    Date
    Size
    Contatori di calore ad ultrasuoni Serie EW773 per impianti di riscaldamento e raffrescamento DN15…100
    1.44 MB
    5/14/2023
    Ultrasonic energy meter
    1.24 MB
    4/5/2023
    Ultra energy meter sounds
    431.43 KB
    4/5/2023
    Contadores Hidrónicos Ultrasónicos Serie EW773 PARA APLICACIONES DE CALEFACCIÓN Y REFRIGERACIÓN
    274.72 KB
    5/14/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    EW7731A1200
    Ultrasonic Hydronic Meter, 15mm DN size, 1.5 m3h Flowrate, 110mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A1200
    Ultrasonic Hydronic Meter, 15mm DN size, 1.5 m3h Flowrate, 110mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A2000
    Ultrasonic Hydronic Meter, 20mm DN size, 2.5 m3h Flowrate, 130mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A2000
    Ultrasonic Hydronic Meter, 20mm DN size, 2.5 m3h Flowrate, 130mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A3600
    Ultrasonic Hydronic Meter, 25mm DN size, 6.0 m3h Flowrate, 260mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A3600
    Ultrasonic Hydronic Meter, 25mm DN size, 6.0 m3h Flowrate, 260mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A4000
    Ultrasonic Hydronic Meter, 32mm DN size, 6.0 m3h Flowrate, 260mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A4000
    Ultrasonic Hydronic Meter, 32mm DN size, 6.0 m3h Flowrate, 260mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A4800
    Ultrasonic Hydronic Meter, 40mm DN size, 10 m3h Flowrate, 300mm Length, Heating and Chilled Water, 2 Free Communication Slots, Flanged
    EW7731A4800
    Ultrasonic Hydronic Meter, 40mm DN size, 10 m3h Flowrate, 300mm Length, Heating and Chilled Water, 2 Free Communication Slots, Flanged
    EW7731A5200
    Ultrasonic Hydronic Meter, 50mm DN size, 15 m3h Flowrate, 270mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A5200
    Ultrasonic Hydronic Meter, 50mm DN size, 15 m3h Flowrate, 270mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A6000
    Ultrasonic Hydronic Meter, 65mm DN size, 25 m3h Flowrate, 300mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A6000
    Ultrasonic Hydronic Meter, 65mm DN size, 25 m3h Flowrate, 300mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A7000
    Ultrasonic Hydronic Meter, 80mm DN size, 40 m3h Flowrate, 300mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A7000
    Ultrasonic Hydronic Meter, 80mm DN size, 40 m3h Flowrate, 300mm Length, Heating and Chilled Water, 2 Free Communication Slots
    EW7731A7800
    Ultrasonic Hydronic Meter, 100mm DN size, 60 m3h Flowrate, 360mm Length, Heating and Chilled Water, 2 Free Communication Slots
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ew7731a7800-ew773-ultrasonic-hydronic-meter-primaryimage-1
    EW7731A7800
    Ultrasonic Hydronic Meter, 100mm DN size, 60 m3h Flowrate, 360mm Length, Heating and Chilled Water, 2 Free Communication Slots
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-ew7731a7800-ew773-ultrasonic-hydronic-meter-primaryimage-1
    EW7731M1224
    Heat Meter, DN 15, 110mm, 5 to 105C, 1.5 m3h, Threaded Connection
    EW7731M1224
    Heat Meter, DN 15, 110mm, 5 to 105C, 1.5 m3h, Threaded Connection