/content/hbtbt/au/en/search-results.html

    Linear Actuators

    MP953C-F Pneumatic Valve Actuators

    Pneumatic actuators provide proportional control of steam or hot or cold liquids in HVAC systems by operating V5011, V5013, and VGF valve assemblies. Replacement devices are available for older Honeywell actuators.

    Overview

    Pneumatic actuators provide proportional control of steam or hot or cold liquids in HVAC systems by operating V5011, V5013, and VGF valve assemblies. Replacement devices are available for older Honeywell actuators.

    Features & Benefits:
    • Rolling diaphragm for long life and low hysteresis
    • Easily attached to valve
    • Can be installed after piping valve
    • Slide lock feature permits simple engagement to valve stem
    • Direct- or reverse-action control
    Others
    Name
    Description
    File Size
    Date
    Size
    MP953C-F Installation Instructions
    application/pdf 627.67 KB
    5/8/2023
    627.67 KB
    MP953C-F Pneumatic Actuators Specification Data
    application/pdf 102.62 KB
    12/1/1988
    102.62 KB
    MO953A-D and MP953A-F Service Data
    application/pdf 1.1 MB
    1/20/2023
    1.1 MB
    Name
    Description
    File Size
    Date
    Size
    MP953C-F Installation Instructions
    application/pdf 627.67 KB
    5/8/2023
    627.67 KB
    MP953C-F Pneumatic Actuators Specification Data
    application/pdf 102.62 KB
    12/1/1988
    102.62 KB
    MO953A-D and MP953A-F Service Data
    application/pdf 1.1 MB
    1/20/2023
    1.1 MB
    Name
    Description
    File Size
    Date
    Size
    MP953C-F Installation Instructions
    627.67 KB
    5/8/2023
    MP953C-F Pneumatic Actuators Specification Data
    102.62 KB
    12/1/1988
    MO953A-D and MP953A-F Service Data
    1.1 MB
    1/20/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    MP953C1000/U
    Valve-Actuator, Direct Acting, 5in Diameter, Low Force, Spring Range 2 to 7psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1000-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953C1000/U
    Valve-Actuator, Direct Acting, 5in Diameter, Low Force, Spring Range 2 to 7psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1000-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953C1018/U
    Pneumatic Actuator, Direct Acting, 5in, Low Force, 8 to 12psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1000-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953C1018/U
    Pneumatic Actuator, Direct Acting, 5in, Low Force, 8 to 12psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1000-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953C1026/U
    Pneumatic Valve Actuator, Direct Acting, Low, 4 to 11psi, 28 to 76kPa, Stroke Length 34in
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1000-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953C1026/U
    Pneumatic Valve Actuator, Direct Acting, Low, 4 to 11psi, 28 to 76kPa, Stroke Length 34in
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1000-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953C1075/U
    Pneumatic Actuator, Direct Acting, 8in, Medium Force, 8 to 12psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1000-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953C1075/U
    Pneumatic Actuator, Direct Acting, 8in, Medium Force, 8 to 12psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1000-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953C1083/U
    Pneumatic Actuator, Direct Acting, 8in, Medium Force, 4 to 11psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1083-u-actuator-ppk
    MP953C1083/U
    Pneumatic Actuator, Direct Acting, 8in, Medium Force, 4 to 11psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1083-u-actuator-ppk
    MP953C1489/U
    Valve-Actuator, Direct Acting, 13in Diameter, High Force, Spring Range 4 to 11psi, 1 12in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1489-u-pneumatic-valve-actuator
    MP953C1489/U
    Valve-Actuator, Direct Acting, 13in Diameter, High Force, Spring Range 4 to 11psi, 1 12in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953c1489-u-pneumatic-valve-actuator
    MP953D1107/U
    Pneumatic Actuator, Reverse Acting, 7 18in, Medium Force, 8 to 13psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953d1107-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953D1107/U
    Pneumatic Actuator, Reverse Acting, 7 18in, Medium Force, 8 to 13psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953d1107-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953D1172/U
    Pneumatic Actuator, Reverse Acting, 7 18in, Medium Force, 3 to 7psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953d1107-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953D1172/U
    Pneumatic Actuator, Reverse Acting, 7 18in, Medium Force, 3 to 7psi, 34in Stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953d1107-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953E1327/U
    Pneumatic Actuator, Direct Acting, 5in, Low Force, 4 to 11psi, 34in Stroke, Positive Positioner with 10psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953e1285-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953E1327/U
    Pneumatic Actuator, Direct Acting, 5in, Low Force, 4 to 11psi, 34in Stroke, Positive Positioner with 10psi
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-mp953e1285-u-mp953-pneumatic-valve-actuator-primaryimage
    MP953E1368/U
    Pneumatic Actuator, Direct Acting, 8in, Medium Force, 4 to 11psi, 34in Stroke, Positive Positioner with 3psi
    MP953E1368/U
    Pneumatic Actuator, Direct Acting, 8in, Medium Force, 4 to 11psi, 34in Stroke, Positive Positioner with 3psi