Thermostats
2/4-Pipe Fan Coil Digital Thermostat
Honeywell's digital thermostats are designed for application of 3-speed fan and valves in fan coil system.
The digital thermostats includes 2-pipe cool only/heat only/manual changeover and 4-pipe manual or automatic changeover, ventilation mode, manual or automatic 3-speed fan control and water valve control. Fan speed can be selected to automatic or manual 3-speed control mode. In ventilation mode, fan only support manual speed control.
Features & Benefits:- Super modern appearance design, suitable for office, hotel and residential building
- Slim design, direct installation on 86 size box
- 2-pipe/4-pipe integrated into one unit with easy configuration
- Big LCD display with English and icons
- Easy to install and set-up
- Selectable room temperature or setpoint temperature display
- Manual or automatic fan speed selection
- Cycles per Hour (CPH) function