Thermostats
VLD-362 Controller
VLD is a communicating, intelligent sensor-controller combination by Alerton with built-in temperature and humidity sensors that targets common controls applications.
Alerton’s BACnet®-based VisualLogic® Display (VLD) is a communicating, intelligent sensor-controller combination with built-in temperature and humidity sensors that targets common controls applications such as roof top units, fan-coil units and heat pumps. It provides a cost-effective solution to meet in-room hotel requirements—an easy-to-use interface, easy-to-see digital display, and Celsius/Fahrenheit change over—where you already have Alerton systems in public or common areas. A versatile wireless addition provides door and occupancy sensor function. Direct digital control (DDC) enables powerful control of units, sophisticated, customizable displays, and a superb user interface. Pre-configured applications enable powerful control of units using a sophisticated user interface.
The VLD combines a configurable display and a VisualLogic controller, making it ideal for retrofits of thermostat installations and places where a single-piece combination is easier to install. The VLD communicates over an MS/TP LAN so it operates as a fully functioning BACnet controller and easily integrates with the building automation system. Alerton can also provide seamless integration with hotel reservation and check-in systems with the BCM-HOTEL.
Features & Benefits:- Capable: Internal temperature and humidity sensors, 3 universal inputs, 6 binary outputs, 2 analog outputs, factory-loaded applications
- Interoperable: BACnet-compliant on MS/TP LAN at up to 76.8 Kbps. Versatile Fully DDC programmable, capable of standalone or integrated operation
- Flexible: Fully programmable, configurable display, easy to locate wireless sensors
- Powerful: Offers control of a second VLC using peer-to-peer commands. Modes of operation allow control based on occupancy or schedules
- Fast: Internal DDC logic loop of 100 msec
- Visually appealing: Based on industry standard platform, sleek sophisticated design with touch screen display
- Listed Underwriters Laboratory for Open Energy Management Equipment (PAZX) under the UL Standard for Safety 916
- Listing includes both U.S. and Canadian certification
- EMC Directive (European CE Mark) EN 60950 (VLD-362-FF model only)
- FCC Part 15, Class B
Others
- Communications Protocol
- BACnet MS/TP LAN
- Switch Configuration
- 24 @ 0.5 A
- Mounting Type
- Wall inch
- Brand
- Alerton
- Product Type
- Controller Degrees Celsius
- Thermostat Functions
- Fixed
Others
- Communications Protocol
- BACnet MS/TP LAN
- Switch Configuration
- 24 @ 0.5 A
- Mounting Type
- Wall inch
- Brand
- Alerton
- Product Type
- Controller Degrees Celsius
- Thermostat Functions
- Fixed
- Communications Protocol : BACnet MS/TP LAN
- Switch Configuration : 24 @ 0.5 A
- Mounting Type : Wall inch
- Brand : Alerton
- Product Type : Controller Degrees Celsius
- Thermostat Functions : Fixed