/content/hbtbt/au/en/search-results.html

    Ball Valves

    VBA16P Control Ball Valve

    VBA16P Control Ball Valve are two-way control ball valve with stainless steel ball and stem

    Overview

    The VBA16P-series of two-way control ball valves can be used in the HVAC water systems of commercial and public buildings to achieve modulating or On/Off control. It provides straight through flow with reduced flow resistance with uniform flow characteristic

    Features & Benefits:
    • Equal percentage flow characteristic
    • Low leakage rate
    • Low driving torque
    • High flow capacity
    Specifications

    Others

    • Close-Off
      • 1600 KPa

    Others

    • Close-Off
      • 1600 KPa
    • Close-Off : 1600 KPa
    Others
    Name
    Description
    File Size
    Date
    Size
    VBA16P系列 螺纹电动球阀 用户手册
    application/pdf 364.18 KB
    11/16/2022
    364.18 KB
    Name
    Description
    File Size
    Date
    Size
    VBA16P系列 螺纹电动球阀 用户手册
    application/pdf 364.18 KB
    11/16/2022
    364.18 KB
    Name
    Description
    File Size
    Date
    Size
    VBA16P系列 螺纹电动球阀 用户手册
    364.18 KB
    11/16/2022
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    VBA16P020
    VBA16P Control Ball Valve, PN16, BSPP, 1600 Kpa Close Off, -5 to 120C, Brass HPb59-1, 20mm, 6.3m3h
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p020-vba16pcontrolballvalve-primaryimage
    VBA16P020
    VBA16P Control Ball Valve, PN16, BSPP, 1600 Kpa Close Off, -5 to 120C, Brass HPb59-1, 20mm, 6.3m3h
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p020-vba16pcontrolballvalve-primaryimage
    VBA16P025
    VBA16P Control Ball Valve, PN16, BSPP, 1600 Kpa Close Off, -5 to 120C, Brass HPb59-1, 25mm, 10m3h
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p020-vba16pcontrolballvalve-primaryimage
    VBA16P025
    VBA16P Control Ball Valve, PN16, BSPP, 1600 Kpa Close Off, -5 to 120C, Brass HPb59-1, 25mm, 10m3h
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p020-vba16pcontrolballvalve-primaryimage
    VBA16P032
    VBA16P Control Ball Valve, PN16, BSPP, 1600 Kpa Close Off, -5 to 120C, Brass HPb59-1, 32mm, 16m3h
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p020-vba16pcontrolballvalve-primaryimage
    VBA16P032
    VBA16P Control Ball Valve, PN16, BSPP, 1600 Kpa Close Off, -5 to 120C, Brass HPb59-1, 32mm, 16m3h
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p020-vba16pcontrolballvalve-primaryimage
    VBA16P040
    Control Ball Valve, 2-way, 26Kvs, DN40, 10 Nm Actuator Torque, 1600 Close Off Pressure
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p040-vba16p-series-two-way-control-ball-valve-primaryimage
    VBA16P040
    Control Ball Valve, 2-way, 26Kvs, DN40, 10 Nm Actuator Torque, 1600 Close Off Pressure
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p040-vba16p-series-two-way-control-ball-valve-primaryimage
    VBA16P050
    VBA16P Control Ball Valve, PN16, BSPP, 1600 Kpa Close Off, -5 to 120C, Brass HPb59-1, 50mm, 41m3h
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p020-vba16pcontrolballvalve-primaryimage
    VBA16P050
    VBA16P Control Ball Valve, PN16, BSPP, 1600 Kpa Close Off, -5 to 120C, Brass HPb59-1, 50mm, 41m3h
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p020-vba16pcontrolballvalve-primaryimage
    VBA16P065
    VBA16P Control Ball Valve, PN16, BSPP, 1600 Kpa Close Off, -5 to 120C, Brass HPb59-1, 65mm, 51m3h
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p020-vba16pcontrolballvalve-primaryimage
    VBA16P065
    VBA16P Control Ball Valve, PN16, BSPP, 1600 Kpa Close Off, -5 to 120C, Brass HPb59-1, 65mm, 51m3h
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p020-vba16pcontrolballvalve-primaryimage
    VBA16P080
    Control Ball Valve, 2-way, 26Kvs, DN80, 10 Nm Actuator Torque, 1600 Close Off Pressure
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p080-vba16p-series-two-way-control-ball-valve-primaryimage
    VBA16P080
    Control Ball Valve, 2-way, 26Kvs, DN80, 10 Nm Actuator Torque, 1600 Close Off Pressure
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-vba16p080-vba16p-series-two-way-control-ball-valve-primaryimage