Butterfly Valves
BS-HWC4 Manual Butterfly Valve Series
The BS-HWC4 Manual Butterfly Valve series are designed for chilled and hot water to be operated by hand lever.
The BS-HWC4 Manual Butterfly Valve series are designed for chilled and hot water to be operated by hand lever. The body of the valve is made up of cast iron with powder coating and epoxy coated ductile iron disc.
Features & Benefits:- Operated by Hand Lever
- 90 degree opening/closing operation
- Cast iron body with powder coating
- Epoxy coated ductile iron disc
- Wafer type Connection
- EN0B-IE67 R1304
Please Sign In to view part numbers available for purchase based on your account