/content/hbtbt/au/en/search-results.html

    Butterfly Valves

    Firing Rate Gas Valve

    The V5197A is a firing rate valve used to provide variable flow control of air, natural gas, liquefied petroleum (LP), and manufactured gases. These firing rate valve is actuated by a firing rate motor that can be mounted directly on the valve.

    Overview

    The V5197A is a firing rate valve used to provide variable flow control of air, natural gas, liquefied petroleum (LP), and manufactured gases. These firing rate valve is actuated by a firing rate motor that can be mounted directly on the valve.

    The V5197A is specially designed to provide fine control of gas flow in applications where a high turn down ratio is required. These firing rate valve not applicable as a safety shutoff valve.

    The V5197A is part of the Honeywell Integrated Valve Train System that allows gas train components to be directly bolted together. Maximum flow adjustment screw on the bottom of the valve allows adjusting the maximum flow of gas through the V5197 while maintaining the linear modulating characteristics and stroke.

    Features & Benefits:
    • Used with air, natural, manufactured or liquefied petroleum (LP) gases
    • For modulating applications that do not require final shutoff service of firing rate valve
    • Two valve body types (small and large) applicable to seven pipe sizes
    • Unpainted cast aluminum body
    • Suitable for electric or pneumatic operators with the appropriate linkage
    • May be used with manufacturers own linkage and drive motor
    • Flow adjustment screw on bottom of valve controls maximum flow
    • Visual position indicator
    Certifications:
    • Underwriters Laboratories, Inc. (UL): File no. MH5968
    • CSA: File no. 1094997
    • CE: Certificate no. E3075
    Specifications

    Others

    • Maximum Operating Pressure
      • 15 pounds per square inch
    • Overall Height
      • 322 millimetre
    • Overall Width
      • 235 millimetre

    Others

    • Maximum Operating Pressure
      • 15 pounds per square inch
    • Overall Height
      • 322 millimetre
    • Overall Width
      • 235 millimetre
    • Maximum Operating Pressure : 15 pounds per square inch
    • Overall Height : 322 millimetre
    • Overall Width : 235 millimetre
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list