/content/hbtbt/au/en/search-results.html

    Butterfly Valves

    PN25 Motorized Butterfly Valve

    The Actuated Wafer Type Motorized Butterfly Valves are suitable for heating and cooling applications. BSBFW series is equipped with standard On-Off control quarter-turn electric actuator.

    Overview

    The Actuated Wafer Type Motorized Butterfly Valves are suitable for heating and cooling applications. BSBFW series is equipped with standard On-Off control quarter-turn electric actuator. It can also provide feedback output signal: Dry contact for On-Off version. Operate the valve manually to fully open or fully closed position before the actuator is mounted.

    Designed to work with water and other non-aggressive liquids with temperatures from -10 to +110 ° C. The body is made of cast iron and has a wafer-type connection. Disc is made of Epoxy coated ductile iron Disc, the disc rotation angle is 10° to 90°, and seal is made of EPDM rubber.

    Features & Benefits:
    • For On-Off Control
    • Manual override non-clutch design
    • Manual operation can be operated without any lever, clutch or brake upon power voltage. Irreversible worm gear
    • Visual mechanical position indicator for accurate visual reference of valve position
    • Anti-condensation heater and 2 aux. limit switches on standard model
    • Enclosure IP67
    Specifications

    Others

    • Actuator Voltage
      • 220 VAC

    Others

    • Actuator Voltage
      • 220 VAC
    • Actuator Voltage : 220 VAC
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list