/content/hbtbt/au/en/search-results.html

    Linear Valves

    V5011S Series 2-Way Internal Thread Linear Control Valve PN16 Steam

    V5011S Series linear control valves are 2-way control valves suitable to regulate hot water, chilled water, and steam flow across a wide range of KVS requirements.

    Overview

    V5011S Internal Threaded Linear Valves can be directly coupled to electric and pneumatic actuator for easy mounting. These have internal threaded end connection which is made of brass body. It has low seat leakage rate. It has low self-adjusting packing. It has accurate positioning to ensure state-of-the-art temperature control.

    This can be used as single seated control or shut-off valve for hot water, chilled water, saturated steam, superheated steam, domestic hot water, in heating, ventilation, air conditioning systems, and open circuits. It can be operated by electric linear actuators such as ML6420/25, ML7420/25, ML6421, and ML7421 and pneumatic actuators such as MP953.

    Features & Benefits:
    • Brass body with internal threaded end connections
    • Low seat leakage rate
    • Self-adjusting packing
    • Accurate positioning to ensure state-of-the-art temperature control
    • Directly-coupled electric and pneumatic actuators for easy mounting
    Others
    Name
    Description
    File Size
    Date
    Size
    V5011S INTERNAL THREADED END-CONNECTION LINEAR VALVE PN16
    application/pdf 191.77 KB
    6/21/2023
    191.77 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    THREADED LINEAR VALVES
    application/pdf 270.74 KB
    6/21/2023
    270.74 KB
    Name
    Description
    File Size
    Date
    Size
    V5011S INTERNAL THREADED END-CONNECTION LINEAR VALVE PN16
    application/pdf 191.77 KB
    6/21/2023
    191.77 KB
    FIELD DEVICES PRODUCT CATALOG 2020
    application/pdf 3.03 MB
    7/17/2024
    3.03 MB
    THREADED LINEAR VALVES
    application/pdf 270.74 KB
    6/21/2023
    270.74 KB
    Name
    Description
    File Size
    Date
    Size
    V5011S INTERNAL THREADED END-CONNECTION LINEAR VALVE PN16
    191.77 KB
    6/21/2023
    FIELD DEVICES PRODUCT CATALOG 2020
    3.03 MB
    7/17/2024
    THREADED LINEAR VALVES
    270.74 KB
    6/21/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    V5011S1005
    Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 0.63 Flow Capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1005-v5011s-series-internal-threaded-linear-valve-primaryimage-1
    V5011S1005
    Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 0.63 Flow Capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1005-v5011s-series-internal-threaded-linear-valve-primaryimage-1
    V5011S1013
    Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 1 Flow Capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1013-v5011s-series-internal-threaded-linear-valve-primaryimage-1
    V5011S1013
    Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 1 Flow Capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1013-v5011s-series-internal-threaded-linear-valve-primaryimage-1
    V5011S1021
    Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 1.6 Flow Capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1021-v5011s-series-internal-threaded-linear-valve-primaryimage
    V5011S1021
    Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 1.6 Flow Capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1021-v5011s-series-internal-threaded-linear-valve-primaryimage
    V5011S1039
    Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 2.5 Flow Capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1039-v5011s-series-internal-threaded-linear-valve-primaryimage-1
    V5011S1039
    Internal Threaded Linear Valve, Brass, PN16, DN15 Valve, 2.5 Flow Capacity
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1039-v5011s-series-internal-threaded-linear-valve-primaryimage-1
    V5011S1047
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 4, DN15, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1047-v5011s-series-internal-threaded-linear-valve-primaryimage
    V5011S1047
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 4, DN15, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1047-v5011s-series-internal-threaded-linear-valve-primaryimage
    V5011S1054
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 6.3, DN20, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1054-v5011s-series-internal-threaded-linear-valve-primaryimage
    V5011S1054
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 6.3, DN20, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1054-v5011s-series-internal-threaded-linear-valve-primaryimage
    V5011S1062
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 10, DN25, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1062-v5011s-series-internal-threaded-linear-valve-primaryimage-1
    V5011S1062
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 10, DN25, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1062-v5011s-series-internal-threaded-linear-valve-primaryimage-1
    V5011S1070
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 16, DN32, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1070-v5011s-series-internal-threaded-linear-valve-primaryimage
    V5011S1070
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 16, DN32, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1070-v5011s-series-internal-threaded-linear-valve-primaryimage
    V5011S1088
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 25, DN40, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1088-v5011s-series-internal-threaded-linear-valve-primaryimage
    V5011S1088
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 25, DN40, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1088-v5011s-series-internal-threaded-linear-valve-primaryimage
    V5011S1096
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 40, DN50, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1096-v5011s-series-internal-threaded-linear-valve-primaryimage-1
    V5011S1096
    2-Way Linear Valve, Internal Thread Connection, PN16, KVs 40, DN50, Steam, 20mm stroke
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-v5011s1096-v5011s-series-internal-threaded-linear-valve-primaryimage-1