/content/hbtbt/au/en/search-results.html

    Globe Valves

    V5825 Series 2-Way Short Stroke Linear Valves, Flat Seal, PN25

    Discontinued

    V5825 series 2-way high pressure valves are available in DN15, DN20, DN25, and DN32 sizes, for use in compact zone valve applications, especially suited to high pressure applications such as district heating stations.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    V5825 series is available in DN15, DN20, DN25, and DN32 sizes, with external pipe thread and flat seal for maximumg pipe connection flexibility. An impressive range of KVS values are available, to suit a wide range of applications. All models are pressure balanced to achieve maximum shut-off performance in district heating applications requiring safety function. Together with ML6435 and ML7435 actuators the valves carry DIN / EN 14597 certification. 6.5mm stroke for superior modulating control.

    Valves are used with 300N and 400N electric actuators for a compact assembly. Flow characteristic is modified equal percentage. Valve action: A-port is closed with the stem in its top position.