/content/hbtbt/au/en/search-results.html

    Globe Valves

    V5833C Series 3-Way Short Stroke Linear Mixing Valves with Bypass, Flat Seal, PN16.

    Discontinued

    V5833C series 3-way mixing valves with bypass piping are available in DN15 and DN20 sizes, for use in compact zone valve applications.

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    V5833C series is available in DN15 and DN20 size, with external pipe thread, flat seal, and four pipe connections for maximum piping flexibility. Two pipe connections on the B-port allows for both supply and return pipes to be piped in parallel. An impressive range of KVS values are available, to suit a wide range of applications. 2.5mm stroke valves are available for 2-P on/off control, as well as 6.5mm stroke versions for modulating control.

    Valves are used with compact thermo-electric and electric actuators for a compact assembly. Flow characteristic for 6.5mm stroke valves is equal percentage on the A-port, and linear on the B-port (with one size smaller KVS value for optimum control). Valve action: A-port is open with the stem in its bottom position.