Pressure Independent Control Valves
V5005 Series Threaded Pressure Independent Control Valve PN16
V5005 Linear Valve Measuring Connections are suitable for use in variable and constant flow systems with a flow controller and a full stroke, full authority temperature controller in one valve.
V5005 Linear Valve Measuring Connections are pressure independent control valve equipped with an actuator provides a full stroke modulating temperature control. They may be used as constant flow limiter in constant flow systems (without an actuator) or as a Pressure-Independent Control Valve in variable flow systems. V5005 is typically used for balancing and temperature control of fan coil units, chilled ceilings and one-pipe heating systems. It has lockable presetter, presetting with visual flow scale directly indicating the preset number of liters per hour, presetting by hand without the need of tools and Can balance a system even if only some parts of a building are in operation. It includes emergency shut-off function with plastic cap not for permanent use. Measuring possibility for problematic applications with dirt resistant no dead zones in the valves. Continuous flow assures self-cleaning effects.
Features & Benefits:- Precise pressure-independent flow performance
- Highest energy saving potential due to efficient energy transfer and minimized pump speed
- Measuring possibility to find the optimal set point for the pump
- Versions with or without measuring connections available
- Reduced movements of actuators as pressure fluctuation do not influence the required temperature
- No complex calculation needed for selection
- No balancing method needed for commissioning
- Wide range of application
- Easy commissioning
- Maintenance friendly
Others
Please Sign In to view part numbers available for purchase based on your account