Pressure Regulating Valves
11/4in + 11/2in Diaphragm Safety Valve
The SM 120 diaphragm safety valve provides the last line of security for heating systems if the prescribed safety controls fail. In an emergency they must therefore have the capacity to discharge the whole contents of a cylinder in the form of steam
The SM 120 diaphragm safety valve provides the last line of security for heating systems if the prescribed safety controls fail. In an emergency they must therefore have the capacity to discharge the whole contents of a cylinder in the form of steam
Features & Benefits:- For heating systems to DIN 4751
- Construction tested to TRD 721
- Protected against subsequent resetting
- For large output systems up to three valves can be fitted in parallel with separated discharges
Others
- Overall Width
- 51 millimetre
- Overall Depth
- 22 millimetre
- Brand
- Honeywell
- Overall Height
- 137 millimetre
- For Use With
- Heating systems volt
- Product Type
- Diaphragm safety valve Degrees Celsius
Others
- Overall Width
- 51 millimetre
- Overall Depth
- 22 millimetre
- Brand
- Honeywell
- Overall Height
- 137 millimetre
- For Use With
- Heating systems volt
- Product Type
- Diaphragm safety valve Degrees Celsius
- Overall Width : 51 millimetre
- Overall Depth : 22 millimetre
- Brand : Honeywell
- Overall Height : 137 millimetre
- For Use With : Heating systems volt
- Product Type : Diaphragm safety valve Degrees Celsius
Please Sign In to view part numbers available for purchase based on your account