/content/hbtbt/au/en/search-results.html

    Pressure Regulating Valves

    3/4in + 1in Diaphragm Safety Valve

    The SM 120 diaphragm safety valve provides the last line of security for heating systems if the prescribed safety controls fail. In an emergency they must therefore have the capacity to discharge the whole contents of a cylinder in the form of steam

    Overview

    The SM 120 diaphragm safety valve provides the last line of security for heating systems if the prescribed safety controls fail. In an emergency they must therefore have the capacity to discharge the whole contents of a cylinder in the form of steam

    Features & Benefits:
    • For heating systems to DIN 4751
    • Construction tested to TRD 721
    • Protected against subsequent resetting
    • For large output systems up to three valves can be fitted in parallel with separated discharges
    Specifications

    Others

    • Overall Width
      • 42 millimetre
    • Brand
      • Honeywell
    • Overall Depth
      • 16 millimetre
    • Overall Height
      • 99 millimetre
    • For Use With
      • Heating systems volt
    • Product Type
      • Diaphragm safety valve Degrees Celsius

    Others

    • Overall Width
      • 42 millimetre
    • Brand
      • Honeywell
    • Overall Depth
      • 16 millimetre
    • Overall Height
      • 99 millimetre
    • For Use With
      • Heating systems volt
    • Product Type
      • Diaphragm safety valve Degrees Celsius
    • Overall Width : 42 millimetre
    • Brand : Honeywell
    • Overall Depth : 16 millimetre
    • Overall Height : 99 millimetre
    • For Use With : Heating systems volt
    • Product Type : Diaphragm safety valve Degrees Celsius
    Others
    Name
    Description
    File Size
    Date
    Size
    隔膜閥 目錄-1
    application/pdf 555.58 KB
    8/15/2023
    555.58 KB
    隔膜閥 目錄-2
    application/pdf 998.06 KB
    8/15/2023
    998.06 KB
    Name
    Description
    File Size
    Date
    Size
    隔膜閥 目錄-1
    application/pdf 555.58 KB
    8/15/2023
    555.58 KB
    隔膜閥 目錄-2
    application/pdf 998.06 KB
    8/15/2023
    998.06 KB
    Name
    Description
    File Size
    Date
    Size
    隔膜閥 目錄-1
    555.58 KB
    8/15/2023
    隔膜閥 目錄-2
    998.06 KB
    8/15/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list