/content/hbtbt/au/en/search-results.html

    Pressure Regulating Valves

    D15S Pressure Reducing Valve

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification.

    Overview

    Honeywell Pressure reducing Valve is designed to protect household water installations against excessive pressure from the supply. They can also be used for industrial or commercial applications within the range of their specification. The advantage of installing pressure reducing valve is that, pressurization damage is avoided and water consumption is reduced. The set pressure is also maintained constant, even when there is wide inlet pressure fluctuation. There is reduction of the operating pressure and maintaining it at a constant level minimizes flow noise in the installation.

    Features & Benefits:
    • Light weight
    • Integral fine filter
    • The outlet pressure is set by turning the adjustment knob
    • The set pressure is directly indicated on the set point scale
    • The adjustment spring is not in contact with the potable water
    • Also available without fittings
    • Easily retrofit able to convert valve to a reverse-rinsing filter combination
    • Can be retrofitted with an inlet non-return valve
    • Inlet pressure balancing - fluctuating inlet pressure does not influence outlet pressure
    Certifications:
    • DVGW
    • WRAS (up to 23°C)
    • KIWA (DN65-DN100)
    • SVGW (DN65-DN100)
    Specifications

    Others

    • Maximum Inlet Pressure
      • 16 bar
    • For Use With
      • Drinking water; Compressed air volt
    • Brand
      • Honeywell
    • Includes
      • Extension flange DN125 voltage alternating current
    • Product Type
      • Pressure Reducing Valve Degrees Celsius

    Others

    • Maximum Inlet Pressure
      • 16 bar
    • For Use With
      • Drinking water; Compressed air volt
    • Brand
      • Honeywell
    • Includes
      • Extension flange DN125 voltage alternating current
    • Product Type
      • Pressure Reducing Valve Degrees Celsius
    • Maximum Inlet Pressure : 16 bar
    • For Use With : Drinking water; Compressed air volt
    • Brand : Honeywell
    • Includes : Extension flange DN125 voltage alternating current
    • Product Type : Pressure Reducing Valve Degrees Celsius
    Others
    Name
    Description
    File Size
    Date
    Size
    D15S系列減壓閥 目錄
    application/pdf 1.27 MB
    8/15/2023
    1.27 MB
    Name
    Description
    File Size
    Date
    Size
    D15S系列減壓閥 目錄
    application/pdf 1.27 MB
    8/15/2023
    1.27 MB
    Name
    Description
    File Size
    Date
    Size
    D15S系列減壓閥 目錄
    1.27 MB
    8/15/2023
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list