Pressure Regulating Valves
VC Series 1/2in Balanced Hydronic Valve
The VC series 2-position Balanced Hydronic Valves are used in domestic and small commercial applications to control the flow of hot and/or cold water. They consist of an actuator, valve and a cartridge assembly.
The VC series Balanced Hydronic Valves are designed for both domestic boiler heating and domestic cooling applications. The VC series 2--position hydronic valves are used in domestic and small commercial applications to control the flow of hot and/or cold water. They consist of an actuator, valve and a cartridge assembly. 3-way valves can be piped for either diverting or mixing valve applications in domestic central heating and/or cooling systems. It can be used to control individual fan coil, baseboard radiator or convector applications. They can be controlled by a low or line voltage SPDT controller, such as a room thermostat or flow switch.
The VC series hydronic valves are designed to take advantage of sinusoidal valve actuator travel and therefore operate silently and without water hammer. Through internal logic the actuator only takes power while driving the valve to the commanded position. The actuator head is removable without affecting the integrity of the water system. All actuator versions are interchangeable with any valve body, offering the highest flexibility for boiler production line assembly and maintenance. The valve piston construction allows for port sealing that is independent of the differential pressure across the valve.
Features & Benefits:- Control by a low or line voltage SPST or SPDT control
- SPDT auxiliary switch available
- 3--way body
- Quick connect electrical connections or 1000 mm leads
- Minimal actuator power consumption
- Double insulated actuator
- Quick and easy replacement of moving parts
- Actuator head installation does not require draining of the system
- Low Voltage Directive 73/23/EEC (EN 60730--1 and --2 --8)
- EMC Directive 89/336/EEC
Others
- Overall Width
- 98 millimetre
- Brand
- Honeywell
- Maximum Supply Pressure Rating
- Static: 20 bar; Burst: 100 bar pounds per square inch
- For Use With
- Domestic and small commercial applications volt
- Overall Height
- 136 millimetre
- Includes
- Cartridge assembly voltage alternating current
- Regulatory Approvals
- Low Voltage Directive 73/23/EEC (EN 60730--1 and --2 --8); EMC Directive 89/336/EEC Watt
- Product Type
- Hydronic Valve Degrees Celsius
- Overall Depth
- 68 millimetre
Others
- Overall Width
- 98 millimetre
- Brand
- Honeywell
- Maximum Supply Pressure Rating
- Static: 20 bar; Burst: 100 bar pounds per square inch
- For Use With
- Domestic and small commercial applications volt
- Overall Height
- 136 millimetre
- Includes
- Cartridge assembly voltage alternating current
- Regulatory Approvals
- Low Voltage Directive 73/23/EEC (EN 60730--1 and --2 --8); EMC Directive 89/336/EEC Watt
- Product Type
- Hydronic Valve Degrees Celsius
- Overall Depth
- 68 millimetre
- Overall Width : 98 millimetre
- Brand : Honeywell
- Maximum Supply Pressure Rating : Static: 20 bar; Burst: 100 bar pounds per square inch
- For Use With : Domestic and small commercial applications volt
- Overall Height : 136 millimetre
- Includes : Cartridge assembly voltage alternating current
- Regulatory Approvals : Low Voltage Directive 73/23/EEC (EN 60730--1 and --2 --8); EMC Directive 89/336/EEC Watt
- Product Type : Hydronic Valve Degrees Celsius
- Overall Depth : 68 millimetre
Please Sign In to view part numbers available for purchase based on your account