Rotary Valves
VC Series 3-way Balanced Hydronic Valve
The VC series balanced hydronic valves allow greater control of hot and/or cold water flow. The VC series balanced hydronic valves are designed for both domestic boiler heating and domestic cooling applications
The VC series balanced hydronic valves allow greater control of hot and/or cold water flow. The VC series balanced hydronic valves are designed for both domestic boiler heating and domestic cooling applications
Others
- Maximum Differential Pressure
- 60 pounds per square inch
- For Use With
- Thermostat millimetre
- Regulatory Approvals
- CSA byte
- DN Size
- DN20
- Valve Flow Characteristic
- Quick Open
- Exhalation Valve
- Cartridge Cage Valve
- Brand
- Honeywell
- Valve Body Material
- Bronze
Others
- Maximum Differential Pressure
- 60 pounds per square inch
- For Use With
- Thermostat millimetre
- Regulatory Approvals
- CSA byte
- DN Size
- DN20
- Valve Flow Characteristic
- Quick Open
- Exhalation Valve
- Cartridge Cage Valve
- Brand
- Honeywell
- Valve Body Material
- Bronze
- Maximum Differential Pressure : 60 pounds per square inch
- For Use With : Thermostat millimetre
- Regulatory Approvals : CSA byte
- DN Size : DN20
- Valve Flow Characteristic : Quick Open
- Exhalation Valve : Cartridge Cage Valve
- Brand : Honeywell
- Valve Body Material : Bronze
Please Sign In to view part numbers available for purchase based on your account