/content/hbtbt/au/en/search-results.html

    Variable Frequency Drives

    SmartVFD HVAC2 Variable Frequency Drive

    SmartVFD HVAC2 variable frequency drives provide stepless speed control for, pumps, fans, and compressors in a compact size.

    Overview

    SmartVFD HVAC2 variable frequency drives provide stepless speed control for, pumps, fans, and compressors in a compact size. SmartVFD HVAC2 offers a range of essential features to give you a cost-efficient way to deliver the energy savings that building managers desire.

    Features & Benefits:
    • Maximize energy savings by modulating the speed of fans and pumps
    • Quick installation due to increased mounting flexibility
    • Easy-to-use interface with intuitive navigation and simple commissioning
    • Motor pre-heat function to ensure performance in cold climates
    • Automatic restart feature that restarts unit if it goes into fault condition
    • Sizes available up to 7.5 HP, to help you meet a wide range of applications
    • Compact size - saves space in your equipment cabinet
    • Available with and without a Class 2 EMC Filter for applications with electrical interference
    Certifications:
    • UL508C
    • CE
    • UL
    • cUL
    • EN61800-3
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Analog_Inputs@analog_inputs|Analog_Outputs@analog_outputs|Disconnect_Type@disconnect_type|Drive_Bypass_Type@drive_bypass_type|For_Use_With@for_use_with|Frame_Type@frame_type

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list