/content/hbtbt/au/en/search-results.html

Lighting Controllers

D254.DIN.triac 2-Channel Dimmer Card

D254.DIN.triac 2-Channel Dimmer Cards are 1200W capacity (2 x 600W per channel) leading edge dimmer designed for incandescent, halogen, and transformer based lamps

Overview

D254.DIN.triac 2-Channel Dimmer Cards are ideal for circuits with tungsten, resistive, and inductive loads, including mains voltage incandescent lamps, halogen, and low-voltage lamps with a compatible electronic transformer. The trailing edge dimmers are ideal for mains voltage incandescent lamps, dimmable CFL, and LED lamps. Utilizing a trailing edge dimmer also provides the quietest style of dimming for projects where noise is an issue. The INNCOM by Honeywell leading and trailing edge dimmers are equipped with over-current protection and an air-gap relay to protect the circuitry from power surges and brownouts. These features also increase the life of the lamp while protecting the engineer during maintenance activities. The D254 dimmers are available in DIN rail mountable enclosures

Certifications:
  • FCC
  • UL
  • CE
Specifications

Others

  • Operating Frequency
    • 50; 60 Hz
  • Minimum Operating Voltage
    • 100 VAC
  • Power Consumption
    • 1200 W
  • Maximum Operating Voltage
    • 240 VAC
  • Dimming Type
    • tungsten; resistive; inductive loads
  • Brand
    • Inncom
  • Mounting Type
    • DIN rail inch
  • Regulatory Approvals
    • • FCCNEWLINE• ULNEWLINE• CE Watt
  • For Use With
    • incandescent lamps; halogen; low-voltage lamps with a compatible electronic transformer volt

Others

  • Operating Frequency
    • 50; 60 Hz
  • Minimum Operating Voltage
    • 100 VAC
  • Power Consumption
    • 1200 W
  • Maximum Operating Voltage
    • 240 VAC
  • Dimming Type
    • tungsten; resistive; inductive loads
  • Brand
    • Inncom
  • Mounting Type
    • DIN rail inch
  • Regulatory Approvals
    • • FCCNEWLINE• ULNEWLINE• CE Watt
  • For Use With
    • incandescent lamps; halogen; low-voltage lamps with a compatible electronic transformer volt
  • Operating Frequency : 50; 60 Hz
  • Minimum Operating Voltage : 100 VAC
  • Power Consumption : 1200 W
  • Maximum Operating Voltage : 240 VAC
  • Dimming Type : tungsten; resistive; inductive loads
  • Brand : Inncom
  • Mounting Type : DIN rail inch
  • Regulatory Approvals : • FCCNEWLINE• ULNEWLINE• CE Watt
  • For Use With : incandescent lamps; halogen; low-voltage lamps with a compatible electronic transformer volt