Cables
2 Pair Windy City Wire Cable
Windy City Wire Cable having 1 pair,2 AWG Tinned Copper Shielded RS-232, RS-422, RS-485 Low-Capacitance Communication, Instrumentation and Special Application Non-UL Direct Burial Cable .
Windy City Wire Cable having 1 pair,2 AWG Tinned Copper Shielded RS-232, RS-422, RS-485 Low-Capacitance Communication, Instrumentation and Special Application Non-UL Direct Burial Cable .Insulation used in this cable is Foam Polyethylene .016". Aluminum Mylar shield is used. Jacket color is black.
Certifications:- NON-UL
Others
- Wire Size
- 24 AWG
- Impedance
- 100 Ω
- Number of Cores
- 2 Pair
- Brand
- Alerton
Others
- Wire Size
- 24 AWG
- Impedance
- 100 Ω
- Number of Cores
- 2 Pair
- Brand
- Alerton
- Wire Size : 24 AWG
- Impedance : 100 Ω
- Number of Cores : 2 Pair
- Brand : Alerton