/content/hbtbt/au/en/search-results.html

    Cables

    4-Pin Pigtail Connector For H8

    Pigtail Connector is a 4-pin connector for H8 pin in X05B Controller Card. Pigtail connector is a short length of wire that connects any electrical device to circuit wire.

    Overview

    Pigtail Connector is a 4-pin connector for H8 pin in X05B Controller Card. Pigtail connector is a short length of wire that connects any electrical device to circuit wire. H8 Port in X05B controller card is basically a TTL Expander Port. It requires 4-Pin ULTI Interface. The Pin configuration of 4-pin Pigtail is given below

    No. Pin Description Type Min Max

    1 GND Common

    2 VEE Supply voltage to external In/Out 11V DC 13V DC

    Features & Benefits:
    • TTL expander ports
    • FCC, CE Approved
    Certifications:
    • FCC Part 15
    • CE
    Specifications

    Others

    • Cable Length
      • 250 millimetre
    • Connector 1 Type
      • 4-Pin ampere
    • Brand
      • Honeywell Hospitality

    Others

    • Cable Length
      • 250 millimetre
    • Connector 1 Type
      • 4-Pin ampere
    • Brand
      • Honeywell Hospitality
    • Cable Length : 250 millimetre
    • Connector 1 Type : 4-Pin ampere
    • Brand : Honeywell Hospitality
    Others
    Name
    Description
    File Size
    Date
    Size
    X45B Controller Card Product Guide
    application/pdf 992.37 KB
    5/11/2023
    992.37 KB
    Name
    Description
    File Size
    Date
    Size
    X45B Controller Card Product Guide
    application/pdf 992.37 KB
    5/11/2023
    992.37 KB
    Name
    Description
    File Size
    Date
    Size
    X45B Controller Card Product Guide
    992.37 KB
    5/11/2023
    Product Number
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list
    62-1466
    Cable Assembly, 4 Wire, 2mm, 250mm Length
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-62-1466-4-pin-pigtail-connector-for-h8-primaryimage
    62-1466
    Cable Assembly, 4 Wire, 2mm, 250mm Length
    https://honeywell.scene7.com/is/image/Honeywell65/hbt-bms-62-1466-4-pin-pigtail-connector-for-h8-primaryimage