Cables
5e (UTP) Cable For Data Transmission
24 AWG category 5e Unshielded Twisted Pair (UTP) cable for data transmission up to 350 MHz. This cable is plenum rated and verified to category 5e electricals.
24 AWG Category 5e Unshielded Twisted Pair (UTP) cable for data transmission up to 350 MHz. This cable is plenum rated and verified to category 5e electricals. The cable shall provide ascending/descending sequential foot markings printed on the cable jacket. The foot markings may be used to determine the exact length of cable runs and/or determine the amount of cable remaining in/on a box or reel. The cable shall provide alphanumeric cable labelling coding system printed on the cable jacket. The printed coding system shall include the following alphanumeric characters to allow cable identification without the need for separate adhesive-style labels: A, B, C, D, E, 0, 1, 2, 3, 4, 5, 6, 7, 8, 9. The coding system shall allow easy cable labelling using a standard Sharpie© style marker for: identification of devices, device addresses, zone/circuit/cable numbers, etc. The cable management system shall consist of a wooden cable spool supported and encapsulated by two heavy duty plastic spool caddies that allow the spool to spin freely, enabling smooth, tangle-free cable pulls. The cable, spool, and caddy shall be housed in a custom-designed carton engineered with uniform dimensions to create a consistent cable management system and reduce cable storage requirements.
Features & Benefits:- Comprehensive cable management solutions
- Variety of wire to meet your needs such as building wire, category cables, CCTV, fire, gas/oil resistant, institutional, MC lighting, outdoor, security/access control, temperature control, cabling accessories
- The cable shall be available with different colour stripes and solid jacket colours
- Low-voltage, communication, and high-performance data cables shall be treated with a lubricant to increase cable pulling productivity and efficiency and to decrease the risk of cable damage due to excessive pulling strengths
- A cable information label that provides all the applicable cable information and specifications related to the specific cable management carton
- Approved for plenum use without conduit per NFPA 262 flame test
- ETL Listed Type CMP
- Verified to ANSI/TIA 568-C.2 UTP category 5E
Others
- Wire Size
- 24 AWG
- Brand
- Alerton
- Impedance
- 100 ± 15 Ω (0.772 - 100 MHz)
- Number of Cores
- 4 Pair
Others
- Wire Size
- 24 AWG
- Brand
- Alerton
- Impedance
- 100 ± 15 Ω (0.772 - 100 MHz)
- Number of Cores
- 4 Pair
- Wire Size : 24 AWG
- Brand : Alerton
- Impedance : 100 ± 15 Ω (0.772 - 100 MHz)
- Number of Cores : 4 Pair