Cables
Connect-Air Cable W141P Series
Connect-Air's commercial low voltage wires and cables are designed to support building automation systems (BAS), temperature controls(TC), security, fire/life safety, and datacom applications.
Connect-Air's commercial low voltage wires and cables are designed to support building automation systems (BAS), temperature controls(TC), security, fire/life safety, and datacom applications.
Features & Benefits:- Overall Flexfoil® polyester supported aluminum foil
- Stranded tinned copper drain wire
- Sequential footage markings to facilitate installation
- Wiring of fire alarms
- Smoke alarms
- Voice communications
- UL Type FPLR (UL: 75C, 300V)
- NEC Article 760
- California State Fire Marshall approved
- Designed to Meet UL 1666 Flame Test
Others
- Wire Size
- 14 AWG
- Brand
- Alerton
Others
- Wire Size
- 14 AWG
- Brand
- Alerton
- Wire Size : 14 AWG
- Brand : Alerton