/content/hbtbt/au/en/search-results.html

Cables

Connect-Air W144C Cable

Connect-Air Cables are using Stranded bare copper per ASTM B-3, B-8 and B-286.Insulation used premium grade color coded Plenum Rated PVC.

Overview

Connect-Air Cables are using Stranded bare copper per ASTM B-3, B-8 and B-286.Insulation used premium grade color coded Plenum Rated PVC. Applications are power limited control circuit and wiring of the following systems: Intercom ,Security, Audio, Temperature Controls.

Certifications:
  • NEC Article 725 type CL3P
  • (UL 75C, 1500V)
  • NEC Article 800 type CL3P
  • (UL 75C, 300V)
Specifications

Others

  • Wire Size
    • 14 AWG
  • Number of Cores
    • 4
  • Brand
    • Alerton

Others

  • Wire Size
    • 14 AWG
  • Number of Cores
    • 4
  • Brand
    • Alerton
  • Wire Size : 14 AWG
  • Number of Cores : 4
  • Brand : Alerton