/content/hbtbt/au/en/search-results.html

Cables

Connect-Air W201P Cable

Connect-Air Cables are using stranded bare copper per ASTM B-3,B-86, B-8. Insulation used in this cable are Premium grade, color coded, Plenum Rated PVC.Shield used in this cable are overall flexfoil polyester supported aluminum foil.

Overview

Connect-Air Cables are using stranded bare copper per ASTM B-3,B-86, B-8. Insulation used in this cable are Premium grade, color coded, Plenum Rated PVC.Shield used in this cable are overall flexfoil polyester supported aluminum foil.

Features & Benefits:
  • Premium grade Plenum Rated PVC
  • Suitable for use from -20°C to + 75°C
  • Sequential footage markings to facilitate installation
  • Includes ripcord
Certifications:
  • NEC Article 725 type CL3P
  • (UL 75C, 1500V)
  • NEC Article 800 type CL3P
  • (UL 75C, 300V)
Specifications

Others

  • Wire Size
    • 20 AWG
  • Number of Cores
    • 2
  • Brand
    • Alerton

Others

  • Wire Size
    • 20 AWG
  • Number of Cores
    • 2
  • Brand
    • Alerton
  • Wire Size : 20 AWG
  • Number of Cores : 2
  • Brand : Alerton