/content/hbtbt/au/en/search-results.html

Cables

Connect-Air W204C Cable

Connect-Air Cables are using Stranded bare copper per ASTM B-3, B-8 and B-286.Insulation used premium grade color coded Plenum Rated PVC.Shield used in this cable are Overall Flexfoil® polyester supported aluminum foil.

Overview

Connect-Air Cables are using Stranded bare copper per ASTM B-3, B-8 and B-286.Insulation used premium grade color coded Plenum Rated PVC.Shield used in this cable are Overall Flexfoil® polyester supported aluminum foil. Applications are Power limited control circuits,wiring of the following systems Intercom, security, Audio, Background music.

Features & Benefits:
  • Premium grade Plenum Rated PVC
  • Suitable for use from -20°C to + 75°C
  • Sequential footage markings to facilitate installation
  • Includes ripcord
Specifications

Others

  • Wire Size
    • 20 AWG
  • Number of Cores
    • 4
  • Brand
    • Alerton

Others

  • Wire Size
    • 20 AWG
  • Number of Cores
    • 4
  • Brand
    • Alerton
  • Wire Size : 20 AWG
  • Number of Cores : 4
  • Brand : Alerton