/content/hbtbt/au/en/search-results.html

    Cables

    IQ4 RS232 Interface Cable

    Discontinued

    IQ4 RS232 Interface Cable

    Overview
    This product has been discontinued.
    Honeywell will provide product support until

    Screened and Unscreened Trend twisted pair cables recommended for general purpose Trend system installations. All Trend cables are manufactured with a violet, halogen-free outer sheath and are voltage rated at 600V. Screened cables have twisted pairs wrapped in an aluminium polyester tape with a tinned copper drain wire.

    Twisted pair cables are consist of 22 AWG (7x30 AWG) stranded tinned copper, polyethylene insulation, twisted aluminium-polyester shielded pair. Cabled on common axis with a common 24 AWG (7x32 AWG) stranded tinned copper drain wire, flame retardant halogen-free sheath.

    Features & Benefits:
    • Violet sheath for ease of identification
    • Flame retardant halogen-free sheath
    • 600 V rating
    Certifications:
    • ASTM D 2565-99
    Specifications

    Others

    • Brand
      • Trend
    • For Use With
      • IQ422 Controller volt
    • Connector 1 Type
      • Male D Type ampere

    Others

    • Brand
      • Trend
    • For Use With
      • IQ422 Controller volt
    • Connector 1 Type
      • Male D Type ampere
    • Brand : Trend
    • For Use With : IQ422 Controller volt
    • Connector 1 Type : Male D Type ampere