Cables
W16C Multi Conductor Cable
W163C are high quality unshielded/shielded plenum cable. These cables have three conductor
Honeywell brings W163C Multi Conductor Cables which are 16 AWG unshielded/shielded plenum cable. These cables have three conductors.
Others
- Wire Size
- 16 AWG
- Number of Cores
- 3
- Brand
- Alerton
Others
- Wire Size
- 16 AWG
- Number of Cores
- 3
- Brand
- Alerton
- Wire Size : 16 AWG
- Number of Cores : 3
- Brand : Alerton