/content/hbtbt/au/en/search-results.html

Network Cards & Modules

4-way output board for installation in the fire alarm control panel NFS8V

4-way output board for installation in the fire alarm control panel NFS8V

Overview

The 4-way output board extends the BMZ by 4 configurable, line monitored outputs according to EN54-13 and 2 configurable, digital inputs. Up to two 4-way output boards can be installed in the BMZ.

Options for the outputs are:

Acoustics

ÜE

Delete standard interface (requires RTU01 board 020-773)

Interference or alarm transmissionOptions for the inputs are:

ÜE feedback

Transmit fault message

Class change

Tag operation

Specifications

Others

  • For Use With
    • System I/O Card Interface volt
  • Module Type
    • Routing Termination Unit 2
  • Brand
    • Morley IAS
  • Regulatory Approvals
    • EN54-2 OWR 7.9.1 and 7.9.2 Watt

Others

  • For Use With
    • System I/O Card Interface volt
  • Module Type
    • Routing Termination Unit 2
  • Brand
    • Morley IAS
  • Regulatory Approvals
    • EN54-2 OWR 7.9.1 and 7.9.2 Watt
  • For Use With : System I/O Card Interface volt
  • Module Type : Routing Termination Unit 2
  • Brand : Morley IAS
  • Regulatory Approvals : EN54-2 OWR 7.9.1 and 7.9.2 Watt