Network Switches
8 Port EIS Ethernet Switch
The EIS8-100T offers Eight ports Ethernet Switch for twisted-pair cabling. This Ethernet Interconnect Switch models offer UL 864 compliance as Component Control Units and Accessories for Fire Alarm Systems.
The EIS8-100T offers Eight ports Ethernet Switch for twisted-pair cabling. If greater distance or galvanic isolation is required, three models offer two fibre ports to accommodate a fibre backbone and four twisted pair ports for local drops. This Ethernet Interconnect Switch models offer UL 864 compliance as Component Control Units and Accessories for Fire Alarm Systems.
Features & Benefits:- 10BASE-T/100BASE-TX compliant
- Compact size
- Auto-negotiated data rate, duplex and flow control
- Panel and DIN-rail mountable versions
- Powered from an unregulated DC source or an AC source via a quick-disconnect terminal strip
- CE Mark
- C-UL Listed, CSA 22.2 No. 14-M91, Industrial Control Equipment
- Industrial environment EMC compatible
- RoHS compliant
- UL 508 Listed, Industrial Control Equipment
- UL 864 9th Ed
Others
- Brand
- Alerton
- PoE Ports
- 8
Others
- Brand
- Alerton
- PoE Ports
- 8
- Brand : Alerton
- PoE Ports : 8