/content/hbtbt/au/en/search-results.html

    Routers

    B578 Edge Router

    B578 Edge RF Routers acts as a router between the Inncom RF Room Gateway device installed in each guestroom and the Inncom Deep Mesh server. They offers a high-performance, low-cost alternative to the B574 RF edge router.

    Overview
    Supports up to 100 rooms an edge router.SPECIFICATIONSThe B578 acts as a router between the Inncom RF Room Gateway device installed in each guestroom and the Inncom Deep Mesh server. Control of which individual RF Room Gateway devices communicate through each B578 is controlled by configuring the same PAN ID and RF Channel into the B578 and RF Gateway devices. The expanded addressing facilitates transport reliability and multicasting. The Edge Router enhances security and offers RF-to-Ethernet protocol conversion, with the availability of a PoE power supply for Power over Ethernet applications.Features Support up to 100 rooms as an edge router RF Deep Mesh wireless communication Voltage: 12VDC with 100VAC240VAC 50 / 60Hz power Adapter or PoE (Power over Ethernet) Supports 10/100Mbs Ethernet FCC, CE Mark, RoHS Approved
    Specifications

    Others

    • Brand
      • Honeywell Hospitality

    Others

    • Brand
      • Honeywell Hospitality
    • Brand : Honeywell Hospitality
    Others
    Name
    Description
    File Size
    Date
    Size
    B578 Edge Router Datasheet
    application/pdf 499.13 KB
    5/14/2023
    499.13 KB
    B578 Edge Router Installation Guide
    application/pdf 244.39 KB
    5/8/2023
    244.39 KB
    ETB103 B578 Overview
    application/pdf 3.49 MB
    5/14/2023
    3.49 MB
    Name
    Description
    File Size
    Date
    Size
    B578 Edge Router Datasheet
    application/pdf 499.13 KB
    5/14/2023
    499.13 KB
    B578 Edge Router Installation Guide
    application/pdf 244.39 KB
    5/8/2023
    244.39 KB
    ETB103 B578 Overview
    application/pdf 3.49 MB
    5/14/2023
    3.49 MB
    Name
    Description
    File Size
    Date
    Size
    B578 Edge Router Datasheet
    499.13 KB
    5/14/2023
    B578 Edge Router Installation Guide
    244.39 KB
    5/8/2023
    ETB103 B578 Overview
    3.49 MB
    5/14/2023
    Product Number
    Part Number
    Description
    Add to list
    201-104-POE-LAO
    B578 Edge Router, 250kbps, 100ft, 50mW, 2.4Ghz, 12VDC, 0 to 40C, DIN Rail Mounting, 86x78x40mm, 100 to 200mA
    201-104-POE-RB0
    Edge RF Router, B578, Power over Ethernet, Surface-Mount
    B578-SYSTEM
    Edge Router Platform, B578