Routers
Honeywell INNCOM D578 Edge Router
The INNCOM D578 Edge Router, designed for the INNCOM Direct Energy Management System, allows for integration with a self-forming mesh network for fast setup and maintenance.
The D-578 acts as a router between the INNCOM RF Room Gateway device installed in each guestroom and the Niagara Gatway. Control of which individual RF Room Gateway devices communicate through the D-578 is controlled by configuring the same PAN ID and RF Channel into the D-578 and RF Gateway devices. The expanded addressing facilitates transport reliability and multicasting. The Edge Router enhances security and offers RF-to-Ethernet protocol conversion, with the availability of a PoE power supply for Power over Ethernet applications.
Features & Benefits:- Supports upto 200 rooms in Limited-Service properties
- Rf Wireless Communication
- Wall or Ceiling Mount on standard 2- gang ring
- Edge router acts simultaneously as IP router and application gateway to provide multi-mode service
- Can be ntegreated with the INNCOM Direct system over the Deep Mesh Network with INNCOM Direct Manager software
- Multi-path packet routing for enhanced transport reliability
- Supports Over the Air upgrade feature
- Compact physical dimension
- Low-cost network infrastructure is embedded in the thermostat and other room devices
- IP addressable devices. Edge router delivers IP packets directly between hosts and devices
- CE Mark ETSI
- Part 15 of the FCC Rules
- RoHS