Supervisors
Honeywell INNCOM Direct Manager
This guestroom management dashboard allows for additional capabilities of Remote Building Manager for hospitality buildings.
INNCOM Direct Manager is a cloud-based remote control supervisor, with visual dashboards & mobile alerts. The INNCOM Guestroom Manager is an upgrade used for real-time control of energy usage in guestrooms and to gather and manage information from intelligent devices and sensors. The data is automatically processed to generate historical trends, reports, and information for use by hotel operations staff. INNCOM Guestroom Manager is specifically tailored to help owners and operators of limited and select service hotels meet aggressive Brand sustainability targets while also increasing the operational efficiencies.
Features & Benefits:- System monitoring - monitor and manage multiple sites at once with the portfolio manager.
- Intuitive interface - monitors HVAC equiptment in real-time, with alerts and alarms via the intuitive interface.
- Customizable dashboard - track energy usage to guage return on investment, see rental statuses in real time, and track overall system health
- Mobile alerts - equiptment alarms for real-time and predicted issues, so you can respond before guests are impacted
- Secure cloud hosting - install on premise or access via the cloud for simplified central and onsite management
- Remote diagnostics - supports dialog commands to push configuration changes by room or property