Nurse Call Systems
73310F2 Radio Receiver Set 868 MHz
Radio receiver type 73310J2, with integrated call button, designed with an isolated switch contact output, programmable for call systems with call circuit monitoring or open-circuit current technology.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 73310F2
Comprises:
Radio receiver type 73310J2, with integrated call button, designed with an isolated switch contact output, programmable for call systems with call circuit monitoring or open-circuit current technology. Equipped with easy-to-read LED status indicators for power and for acknowledgement of incoming call alarms. Simple assignment of up to 64 units to the radio receiver, or for compatible radio units a master mode option can be set where the receiver responds independently of assignment (pairing) to all incoming alarms (e.g. in recreation rooms).
Handheld radio transmitter IP68 868 MHz type 73310G2 with red call button in waterproof casing. The handheld transmitter can be used either with an elastic armband and Velcro fastener, or with a lanyard. Power-saving electronics supported by smart battery monitoring that includes transmission of battery status to the radio receiver. Upon call initiation, an optical confirmation indicator is activated for a limited time for the person seeking assistance.
Scope of delivery
Radio receiver, handheld radio transmitter, stretch band and neck strap.
Applications & Compatibility
- Application
- Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology
Electrical Specifications
- Power Supply
- 3 V Battery (Handheld Transmitter)
Features
- Packing unit
- Handheld Radio Transmitter
- Radio Receiver Type 73310J2 with Integrated Call Button
- Stretch Band and Neck Strap
- Features & Benefits
- Designed with an Isolated Switch Contact Output
- Handheld Radio Transmitter IP68 868 MHz Type 73310G2 with Red Call Button in Waterproof Casing that Includes Transmission of Battery Status to the Radio Receiver
- Upon Call Initiation an Optical Confirmation Indicator is Activated for a Limited Time for the Person Seeking Assistance
Technical Specifications
- Frequency band (MHz)
- 868
Dimensions & Weight
- Dimensions
- W: 32 mm H: 53 mm D: 17 mm (Handheld Transmitter)
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
Applications & Compatibility
- Application
- Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology
Electrical Specifications
- Power Supply
- 3 V Battery (Handheld Transmitter)
Features
- Packing unit
- Handheld Radio Transmitter
- Radio Receiver Type 73310J2 with Integrated Call Button
- Stretch Band and Neck Strap
- Features & Benefits
- Designed with an Isolated Switch Contact Output
- Handheld Radio Transmitter IP68 868 MHz Type 73310G2 with Red Call Button in Waterproof Casing that Includes Transmission of Battery Status to the Radio Receiver
- Upon Call Initiation an Optical Confirmation Indicator is Activated for a Limited Time for the Person Seeking Assistance
Technical Specifications
- Frequency band (MHz)
- 868
Dimensions & Weight
- Dimensions
- W: 32 mm H: 53 mm D: 17 mm (Handheld Transmitter)
Overview
- Brand
- Honeywell
Others
- Industry
- Healthcare
- Application : Call Systems with Call Circuit Monitoring or Open-Circuit Current Technology
- Power Supply : 3 V Battery (Handheld Transmitter)
- Packing unit : Handheld Radio Transmitter|Radio Receiver Type 73310J2 with Integrated Call Button|Stretch Band and Neck Strap
- Industry : Healthcare
- Frequency band (MHz) : 868
- Features & Benefits : Designed with an Isolated Switch Contact Output|Handheld Radio Transmitter IP68 868 MHz Type 73310G2 with Red Call Button in Waterproof Casing that Includes Transmission of Battery Status to the Radio Receiver|Upon Call Initiation an Optical Confirmation Indicator is Activated for a Limited Time for the Person Seeking Assistance
- Dimensions : W: 32 mm H: 53 mm D: 17 mm (Handheld Transmitter)
- Brand : Honeywell