/content/hbtbt/au/en/search-results.html

    Nurse Call Systems

    88885AC Call Button Grey/Red Icon 25pcs

    Lot of 25 buttons (gray with red icon) to replace the red button on Systevo bed units, when installed on a bedhead unit.

    Overview

    Part Number: 88885AC

    Lot of 25 buttons (gray with red icon) to replace the red button on Systevo bed units, when installed on a bedhead unit.

    High quality plastic surface with antimicrobial compound for reduction of existing microorganisms and prevent their reproduction.
    Good mechanical properties with high resistance to daily use (operation, cleaning, disinfection, impacts, etc.).
    Suitable for use in care facilities with high demands on hygiene, stability, longevity and durability.

    Scope of delivery

    25 buttons

    Specifications

    Features

    • Color
      • Gray with Red Icon
    • Packing unit
      • 25 Buttons
    • Features & Benefits
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs

    Material Specifications

    • Material
      • Plastic

    Applications & Compatibility

    • For Use With
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Dimensions & Weight

    • Dimensions
      • W: 100 mm H: 104 mm D: 34 mm

    Others

    • Industry
      • Healthcare

    Features

    • Color
      • Gray with Red Icon
    • Packing unit
      • 25 Buttons
    • Features & Benefits
      • Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)
      • High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs

    Material Specifications

    • Material
      • Plastic

    Applications & Compatibility

    • For Use With
      • Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability

    Dimensions & Weight

    • Dimensions
      • W: 100 mm H: 104 mm D: 34 mm

    Others

    • Industry
      • Healthcare
    • Color : Gray with Red Icon
    • Packing unit : 25 Buttons
    • Material : Plastic
    • Industry : Healthcare
    • For Use With : Suitable for Use in Care Facilities with High Requirements for Hygiene, Stability, Longevity and Durability
    • Features & Benefits : Good Mechanical Properties with High Resistance to the Daily Stress (Operation Cleaning, Disinfection, Shocks Etc.)|High Quality Plastic Compound with Antimicrobial Surface for Reduction of Microorganisms and to Inhibiting the Growth of Germs
    • Dimensions : W: 100 mm H: 104 mm D: 34 mm