Nurse Call Systems
88915B5 Surface Mount Base (Double)
Surface-mounted base double for 2 Systevo components with frame/cover plate in Systevo Call design.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Part Number: 88915B5
Surface-mounted base double for 2 Systevo components with frame/cover plate in Systevo Call design.
High quality plastic compound with antimicrobial surface for reduction of microorganisms and to inhibiting the growth of germs. Good mechanical properties with high resistance to the daily stress (operation, cleaning, disinfection, shocks etc.). Suitable for use in care facilities with high requirements for hygiene, stability, longevity and durability.
Overview
- Brand
- Honeywell
Technical Specifications
- Mounting
- Surface
Material Specifications
- Material
- PC + ABS - FR
Dimensions & Weight
- Dimensions
- W: 82.8 mm H: 154 mm D: 35 mm
Features
- Color
- Traffic White
Others
- Industry
- Healthcare
Overview
- Brand
- Honeywell
Technical Specifications
- Mounting
- Surface
Material Specifications
- Material
- PC + ABS - FR
Dimensions & Weight
- Dimensions
- W: 82.8 mm H: 154 mm D: 35 mm
Features
- Color
- Traffic White
Others
- Industry
- Healthcare
- Brand : Honeywell
- Mounting : Surface
- Material : PC + ABS - FR
- Industry : Healthcare
- Dimensions : W: 82.8 mm H: 154 mm D: 35 mm
- Color : Traffic White