Expansion Modules
4DIX Digital Input Expander Module
4DIX Digital Input Expander Modules are converts 4 digital input into one analogue signal used to increase the input capability of an IQ controller
4DIX Digital Input Expander Modules allows 4 volt free inputs to be monitored by a single analogue input channel. The resultant analogue value can be decoded by the A to D Function Module in an IQ controller to produce internal digital status bits for alarm monitoring or other status input applications. Wiring is facilitated by rising cage clamp type terminals, and a supply loop terminal aids wiring to additional modules. The SET 4DIX strategy blocks apply to IQ1, IQ2, IQ3/4, and IQeco and set up both sensor scaling and strategy modules. SET Strategy Library Path = Standard Block/Trend Products/ Input Output Modules/4Dix 4 Digit Expander Module/P01 - 4Dix Expander Module. Faster operation of the inputs on post IQ2 controllers (IQeco, IQ3, IQ4) requires a more complex strategy. The input value requires to be steady for 1 second before being decoded. This removes unwanted signals being processed when the 4DIX transitions between states
Features & Benefits:- 4 to 1 expansion on heavily used controller.
- Voltage or current output signal to IQ, link selectable.
- Monitoring of digital inputs that do not require rapid response.
- Standard DIN rail mounting.
- Rising cage clamp terminals.
- Input status monitoring by LED
- 24 Vac/dc.
- EN61010
- UL
Others
Please Sign In to view part numbers available for purchase based on your account