/content/hbtbt/au/en/search-results.html

    I/O Modules

    7480 Coupling Relay

    The coupling relays (coupling modules) are required to provide a potential-free relay contact to the outside.

    Overview

    The coupling relays (coupling modules) are required to provide a potential-free relay contact to the outside. The armature contact on Model 332 is not floating; if necessary use coupling relays.

    Features & Benefits:
    • For 12V & 24V Escape door opener
    • 1A maximum switching contact
    Specifications

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Coupling Relay

    Others

    • Brand
      • Honeywell Security
    • Product Type
      • Coupling Relay
    • Brand : Honeywell Security
    • Product Type : Coupling Relay
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Product_Type@product_type|Supply_Voltage@supply_voltage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list