I/O Modules
IO-10MIXR Smart IO Hub
This IO module makes it easy to integrate other wired sensors and devices as needed and connects to the system’s gateway wirelessly via Wi-Fi or Bluetooth®.
The Smart IO Hub is an advanced wireless device that provides equipment monitoring and on/off control of VRF/VRV systems, lighting, exhaust fans, and other loads that need to be controlled based on a schedule and/or analog/digital input signals. Each Smart IO adds 10 points with a mix of inputs and outputs for installation flexibility. The device includes 4 Universal Inputs/Outputs (UIO), 4 Digital Outputs (DO) and 2 Digital Inputs (DI). It also has 2 Ethernet ports, Wi-Fi, and Bluetooth connectivity. This device can be commissioned using a mobile app. The firmware of the device can be upgraded via the Wi-Finetwork. The device can be mounted on the wall, panel, and DIN rail.
Features & Benefits:- Integrates with SaMBa
- Plug and play functionality for easy installation
- 16-bit A/D conversion resolution for accurate measurement
- Indication LEDs for all Inputs and Outputs
- Wi-Fi and Bluetooth connectivity
- External antenna for Wi-Fi and Bluetooth
- Removable terminal blocks for wiring connections
- Supports OTA firmware updates via Wi-Fi
- UL60730-1
- CSA E60730-1
- UL916
- CSA C22.2 No. 205
- EN 60730-1
- EN 60730-2-9
- FCC Part15, Subpart B
- CAN ICES-3 (B)/NMB-3(B)
- RoHS II: 2011/65/EU
- REACH
Installation Instructions
Data Sheet
Please Sign In to view part numbers available for purchase based on your account