/content/hbtbt/au/en/search-results.html

    Plant & Integration Controllers

    Excel 800 Plant Controller Module

    Excel 800 XCL8010A plant controller modules are a part of the Excel 800 System, connected with the Excel 800 panel bus and/or Excel 800 LonWorks bus input/output modules.

    Overview

    Excel 800 XCL8010A plant controller modules are a part of the Excel 800 System, connected with the Excel 800 panel bus and/or Excel 800 LonWorks bus input/output modules. The systems provide highly cost-effective freely programmable controls for HVAC systems. They perform a wide range of energy management functions, including optimum start/stop, night purge, and maximum load demand. The Excel 800 System provides excellent value during installation and long-term operation. Their modular design enables the system to be expanded to meet growing needs. The use of "plug & play" Excel 800 panel bus I/O modules yields huge installation and commissioning cost-savings due to new, patented technologies, while the Excel 800 LonWorks bus I/O modules employ the LonWorks communication standard. The plant controller modules can communicate with a variety of other devices, including any combination of up to sixteen Panel Bus I/O Modules and/or LonWorks devices (e.g. room controllers). A total of 381 data-points (of all types, e.g. internal virtual data-points and hardware data-points) are permitted. Typically, HVAC applications require an equal number of internal virtual data-points and hardware data-points. The Excel 800 Controller Module and Panel Bus I/O Modules can be separated by up to 40 with more power and fewer pieces to buy, the Excel 800 controller is the plant controller you can count on for years to come. Along with easy programming and extensive memory, it offers all the flexibility you’ve come to depend on from the Honeywell Excel 5000 product line. Best of all, you won’t have to learn any new programming, because your old Excel 500 application programs work perfectly with the Excel 800 controller.

    Features & Benefits:
    • Double the memory
    • Reduced training needs due to existing compatible Excel 500 application programs
    • Hot-swappable replacement of defective I/O modules
    • Easy-access terminals
    • Simplified Installation
    Certifications:
    • CE-approved
    • Conforms to EN 60730-1 and EN 60730-2-9
    • UL916 (USL-listed)
    • Canadian National Standard C22.2 (CNL-listed)
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Application@application|Communication_Technology@communication_technology|Control_Software@control_software|Management_Applications@management_applications|Maximum_I_O_Expansion@maximum_i_o_expansion

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list