/content/hbtbt/au/en/search-results.html

Plant & Integration Controllers

Opus XCM20R Plant Controller

Novar by Honeywell brings Opus XCM20R Plant Controllers that are responsible for coordinating HVAC, lighting, refrigeration and energy management functions of a multisite enterprise using a single hardware and software platform.

Overview

Opus XCM20R Plant Controllers are a part of Novar by Honeywell. These plant controllers act as an open Building Automation System (BAS) network manager that combines integrated control, supervision, data logging, alarming, and scheduling into a single controller platform. It supports wide range of open protocol such as BACknet,LonWorks and MODBUS. A wide range of systems are integrated seamlessly using the XCM20R plant controllers

Features & Benefits:
  • Compatible with various Novar Legacy Baseplates
  • Can accept connections from 128 modules in Novar’s module network
  • Pre configured with IP address when shipped from the factory
  • The platform administrator is configured to monitor HTTP port
  • Ideal for applications that require a local touch screen user interface
  • Compatible with legacy Logic One EnvoiXE, EP2
Certifications:
  • XCM20R-C-BLFU
  • XCM20R-C-BLFU
  • XCM20R-C-BLFU
  • XCM20R-C-BLFU
Specifications

Others

  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Brand
    • Honeywell Multisite
  • Mounting Type
    • Surface inch
  • Application
    • Energy Management
    • HVAC
    • Lighting
  • Product Type
    • Controller/Server Degrees Celsius
  • Communications Protocol
    • BACnet IP
    • BACnet MSTP
    • Ethernet
    • Modbus RTU
    • Modbus TCP
    • Niagara Network (Fox)
    • NovarNet
    • Obix
    • RS-232
    • oBix
  • Number of Universal Inputs
    • 8
  • Number of Digital Outputs
    • 4
  • Communication Technology
    • Modbus RTU
    • Modbus TCP
    • RS-485

Others

  • Maximum Operating Humidity
    • 90 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity
    • 10 (Non-Condensing) percentage relative humidity
  • Brand
    • Honeywell Multisite
  • Mounting Type
    • Surface inch
  • Application
    • Energy Management
    • HVAC
    • Lighting
  • Product Type
    • Controller/Server Degrees Celsius
  • Communications Protocol
    • BACnet IP
    • BACnet MSTP
    • Ethernet
    • Modbus RTU
    • Modbus TCP
    • Niagara Network (Fox)
    • NovarNet
    • Obix
    • RS-232
    • oBix
  • Number of Universal Inputs
    • 8
  • Number of Digital Outputs
    • 4
  • Communication Technology
    • Modbus RTU
    • Modbus TCP
    • RS-485
  • Maximum Operating Humidity : 90 (Non-Condensing) percentage relative humidity
  • Minimum Operating Humidity : 10 (Non-Condensing) percentage relative humidity
  • Brand : Honeywell Multisite
  • Mounting Type : Surface inch
  • Application : Energy Management|HVAC|Lighting
  • Product Type : Controller/Server Degrees Celsius
  • Communications Protocol : BACnet IP|BACnet MSTP|Ethernet|Modbus RTU|Modbus TCP|Niagara Network (Fox)|NovarNet|Obix|RS-232|oBix
  • Number of Universal Inputs : 8
  • Number of Digital Outputs : 4
  • Communication Technology : Modbus RTU|Modbus TCP|RS-485