/content/hbtbt/au/en/search-results.html

    Temperature Controllers

    KE2 Compressor Sequencer Controller

    KE2 Compressor Sequencer Controllers allows control of up to 8 stages of loading for a single suction group, or up to 10 stages of loading (5 per suction group) for dual suction groups.

    Overview

    KE2 Compressor Sequencer Controllers allows control of up to 8 stages of loading for a single suction group, or up to 10 stages of loading (5 per suction group) for dual suction groups. For dual suction groups, the controller is applicable to both racks with a shared common discharge, or independent discharge lines. Suction pressure can be controlled to either a fixed set point, or a floating suction pressure for maximum efficiency. Each stage of loading can be set to: fixed speed compressor, variable speed compressor, digital compressor or unloaders. The relays for the stages can alternatively be used to control a Master Liquid Line Solenoid, or as a Hot Gas Defrost Relay.

    Features & Benefits:
    • Designed for small to mid-sized racks - eliminates complicated controls designed for larger systems
    • Supports up to 5 stages of loading with onboard relays. 5th stage needs digital switch
    • On racks with compressors all of equal HP, will automatically equalize runtime
    • Racks with compressors of varying HP, it maintains consistent suction pressure
    • Master View webpages allows tech to quickly and easily assess system’s operation
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime

    _blank

    Brand@brand|Controller_Type@controller_type|Supply_Voltage@supply_voltage

    Filters

    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list