/content/hbtbt/au/en/search-results.html

    Thermostats

    E528 EMS Thermostat

    Honeywell INNCOM e-Series thermostat is a hub for guestroom automation & can control virtually any HVAC system. It can be used as a standalone thermostat as an in-room energy management system (EMS) as a hospitality IOT hub.

    Overview

    Honeywell INNCOM e-Series thermostat is a hub for guestroom automation and can control virtually any HVAC system. They also offer backlit LCDs and flexible options for installation, including built-in relays (e528). The E528 can be equipped with an on-board radio frequency (RF) transceiver, a passive infrared occupancy sensor (PIR), humidity sensor, outside temperature display, and the unique Eco MODE® green button.

    Each model can be used as a standalone thermostat as an in-room energy management system (EMS) as a hospitality IOT hub or as part of a networked, property-wide EMS. And you can scale up these capabilities any time, at your own pace. When the e-Series built-in motion sensing is combined with door lock (or sensor) integration, Honeywell’s advanced occupancy detection enables a property to optimize EMS energy savings without compromising guest comfort (vs. PIR-only occupancy detection). An INNCOM Networked EMS delivers 25-40% guestroom HVAC energy savings.

    Features & Benefits:
    • Scalable energy management and occupant detection
    • Precision DDC temperature control
    • Optional motion and door-lock sensors
    • RF Wireless Communication
    • Line voltage, low voltage, or battery powered options
    • Customer programmable
    • Multi-point lamp control
    Certifications:
    • UL listed #873
    • CAN/CSA C22.2 No. 24-93 File #E202540/Part 15 of the FCC Rules